- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
BK10C05-50DP/2-0.3V(895)
CL0480-0932-0-95
※ The actual product may differ from the image
- Part No.
- BK10C05-50DP/2-0.3V(895)
- Connector Type
- Header
- Parts
- Industry Standard
- Safety Standards
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- BK10C05-50DP/2-0.3V(895)
- CL No.
- CL0480-0932-0-95
Basic Specifications
- Connector Type
- Header
- Parts
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Contact Pitch
- 0.3 mm
- Mounting Pitch
- Tab Width (mm)
- Applicable FPC Cable Thickness (mm)
- Mated Height (Min.)
- 0.5 mm
- Mated Height (Max.)
- 0.5 mm
- Mated Height (STEP)
- 0.5 mm
- Number of Positions
- 50
- Remarks on Number of Positions
- Floating Design
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Mating/Unmating Cycles
- 10
- Mounting Style
- SMT
- Connector Orientation
- Contact Plating
- Rated Current
- 5.0 A
- Rated Current other
- 0.3 A
- Rated Voltage (AC)
- AC 30.0 V
- Rated Voltage (AC) other
- AC 30.0 V
- Rated Voltage (DC)
- DC 30.0 V
- Rated Voltage (DC) other
- DC 30.0 V
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- RoHS2
- SVHC
- Contact
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- Metal Shields
- Locking Style
- Housing Color
- Black
- PCB Cleaning
- Positioning Boss
- Finger Protection
- Solder Wicking Prevention
Electrical Specifications
- Withstanding Voltage
- 100 V Max.
- Contact Resistance
- 30.0 mΩ Max.
Dimensional Information
- Connector Length
- 9.11 mm
- Connector Width
- 1.5 mm
- Connector Height
- 0.415 mm
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 1000 PCS
- Pick-up Tape
- Mass
- 0.00863 g
- Static Sensitive
- Qty/Box
- 0 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [BK10C05-50DP/2-0.3V(895)_CL0480-0932-0-95_2DDrawing_BK10C05-50DP2-0.3V(895)_2D_ENG_4800932095.pdf: 459 KB]
- Drawing (2D) - 日本語 [BK10C05-50DP/2-0.3V(895)_CL0480-0932-0-95_2DDrawing_BK10C05-50DP2-0.3V(895)_2D_JP_4800932095.pdf: 448 KB]
- Specification Sheet - English [BK10C05-50DP/2-0.3V(895)_CL0480-0932-0-95_SpecSheet_BK10C05-50DP2-0.3V(895)_SPEC SHEET_ENG_4800932095.pdf: 32 KB]
- Specification Sheet - 日本語 [BK10C05-50DP/2-0.3V(895)_CL0480-0932-0-95_SpecSheet_BK10C05-50DP2-0.3V(895)_SPEC SHEET_JP_4800932095.pdf: 59 KB]