- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
MS-156C Series Recommended
Subminiature Coaxial Switch 1.35mm Height, 0 to 11GHz
Features
1.35mm Height, Coaxial Switch for Ultra Small Size Inspection
1. Low Insertion Loss
2. Low Profile, and Space-Saving
3. Performs Over a Wide Frequency Range
4. Corresponding to Automatic Mounting
5. Halogen- free, RoHS2 Compliant
MS connector [F6 series] feature page
The production cost is increasing due to the inspection error. We found a lot of our customers have similar issue although it is not in our daily conversation.
Specifications
- Connector Type
- Plug, Receptacle, Adapter
- Parts
- Generic Type
- SMA, N
- Industry Standard
- Water Resistance
- Cable Assembly
- No, Yes
- Cable Length
- 100, 150, 200, 250, 300, 400, 500, 600, 1000 mm
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 6.0, 11.0 GHz
- V.S.W.R.
- Number of Positions
- 1
- Mating/Unmating Cycles
- 30, 100, 500, 10000, 100000, 200000
- Mounting Style
- SMT
- Connector Orientation
- Straight, Right angle
- Center Contact Plating
- Gold
- Outer Contact Plating
- Gold, Nickel
- Recommended Coaxial Cable
- Cable Outer Diameter
- 1.13, 3.4 mm
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40, -30 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Gray, Black
- Type 1 Mating Face Connector
- MS-156C, SMA
- Type 2 Mating Face Connector
- SMA, N
- Return Loss
- Connector Type Details
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.