Top > About HIROSE : Corporate Data

Corporate Data / Organization | History | Financial Statement | Business Results | Historical Evolution of Hirose Products
About Hirose Top
High-Performance Products
Development and Production Outfit
Overseas Expansion
CSR
Corporate Data
Corporate Data / Organization
History
Financial Statement
Business Results
Historical Evolution of Hirose Products
 
Historical evolution of Hirose products
Hirose's history is also the history of Japan's connector manufacturing industry.
1960s  
1962
• The round RM (Ramicon), the angular 1300 Minicon V, and the coaxial MSS (Mamicon) series of connected were developed as Hirose's first original products.
1965
• Connector specifications were approved for the button-type telephones of the then Nippon Telegraph and Telephone Public Corporation (now NTT).
• Development of button telephone connectors directly supplied to the then Nippon Telegraph and Telephone Public Corporation.
1967
• Development of printed circuit board connectors and start of production and sale (Series 27)
• Development of matched coaxial connector HRM for satellite communication systems
• Development of VTR connector RM10P
1968
• Development of high-density compact PCB connector PCN5 for interconnection.
1969
• Development of compact small connector SR30 for small radio.
• Development of round connector JRC series to JIS.
• Development of the 1600 connector series (Samicon)as a compact version of the angular connector 1300 Series.
1970s  
1970
• Development of internally mounted PCB connector PCN6.
1972
• Start of manufacture of high-frequency devices.
• Development of angular 1300 solderless series.
• Development of ultra-small 75 ohm coaxial connector MP series.
1975
• Development of ribbon cable HIF1 connector (followed by the development of 11 series named HIF2, HIF3, etc.)
• Development of matched compact coaxial connector POB using a push-on lock for HRM.
• Development of coaxial terminal unit HRM-601A.
1976
• Development of face-mounted hybrid coupler HD-M3 series.
1977
• Development of the HR10 connector, a more compact version of the compact round connector SR30.
• Development of the PCB coaxial connector UM (solderless) CR type.
1978
• Development of VTR camera connectors RP5 and RP6.
• Development of coaxial 2-core TWT2 connector for digital signal interface between CPU main frame terminals.
• Development of weld-connection connector FM1 for high-speed transmission coaxial ribbon cable.
1979
• Development of solderless-connected multi-pole connector series QR/P for PPC.
• Development of HRMM connector as a more miniaturized version of the highly matched coaxial connector HRM.
• Development of optic fiber connector series MOF.
• Development of the FH1 and FH3 series for CPUs and peripheral/terminal equipment.
• Development of the POD series, a more miniaturized version of the compact coaxial connector POB.
1980s  
1980
• Development of DL2, high-performance IC socket.
• Development of telephone module connector and angular TM series.
• Development of the RM215 connector, a plastic version of the RM10 core connector for VTR cameras.
• Development of the angular FD series for interface D sub-miniature connector ribbon cables.
• Development of DF1 series.
• Development of the HNC connector designed to achieve a more compact and low-cost version of the PCN6 PCB connector.
• Development of the fixed attenuator AT-100 Series.
• Development of the compact coaxial switch HCS2 series.
• Development of the compact TENS “Neuro Pulse” E-12.
1981
• Development of the round connectors RM315 and RM415 that are modified versions of the RM215.
• Development of low-loss (average 0.4dB)non-aligned optic fiber connector series HRFC.
• Development of the coaxial terminal composite round connectors RP10 and RP11 for VTR.
1982
• Development of ribbon cable connector products conforming to MIL standards.
• Development of the round push-pull lock connector series RM515 for VTR cameras.
• Development of the RC series.
• Development of the compact round connector RP13 for VTR use.
1983
• Development of CTG type (D sub-miniature)anti-EMI connectors.
• Development of the PCN10 (DIN type) connectors.
• Development of the HDH-128 series of satellite band directional couplers.
1984
• Development of the ultra-compact coaxial connector series PO6 for printed circuit boards.
• Development of the optic connector series PF for plastic fibers.
• Development of wall-buried modular jack type connectors.
1985
• Development of New-D sub-DN connectors.
• Development of the 70 mil-grid ultra-compact angular QM series.
• Development of triple coaxial connectors.
• Development of the high-density mounted (q.27mm pitch cable) HIF6 series.
• Development of the ultra-compact round HR12 series.
1986
• Development of the high-speed transmission coaxial ribbon connector series FM2A.
• Development of the IF band ultra-compact distributor series MC-200.
• Development of sphere polished FC type connectors.
• Development of Development of the ultra-compact coaxial FL series.
• Development of the compression-mounted/solderless hybrid 2.5-pitch nylon connector series DF1B.
• Development of the solderless PCN11 series.
• Expansion of the nylon connector range.
• Development of the high-density mounted (1.27mm pitch) interface connector series DN2.
• Development of he electric milking machine F-13.
1987
• Development of the SMT connector.
• Development of optic multi-pole connector.
• Development of anti-noise products for modular connectors.
• Development of the coaxial switch series MS for car phone use.
1988
• Development of the anti-static plastic connectors RP13A and RP17A.
• Development of the half-pitch I/F connector series DX.
• Development of the solderless-connected HRM series.
• Development of the 4GHz band low-loss isolator CT-0395.
• Development of the push-pull type optic connector series SC.
1989
• Development of the H/MS connector series for servo motors.
• Development of the low-back I/F connector series 3100.
• Development of HT terminals for strip line mounting supporting 15GHz.
• Development of two-core optic connector series HFDI for multimode optic fibers.
• Development of the G-70 pulse oxymeter.
1990s  
1990
• Development of I/F connector series HR22 for office machine controllers.
• Development of the half-pitch I/F connector series DXM.
• Development of the PO73 series for digital system mounting.
• Development of the coaxial switch series MS for MOVA.
• Development of the optic plug-in connector series HRPI for digital systems.
• Development of the 1/F fluctuation program TENS E-41.
1991
• Development of the socket MCR89 type connector for memory module PCBs.
• Development of the connector series MDF6 for compact secondary power supply.
• Development of the ultra-compact coaxial connector series S.FL.
• Development of the twin-clip high-frequency connector series GTI based on a new concept.
• Development of the low-profile half-pitch connector series FX4.
• Development of the 1.25mm pitch nylon connector series DF13.
• Development of space-saving D sub-connector RD*G series.
• Development of compact round RP34 type connector for notebook PC adapters.
• Development of the ultra-compact push-on totally locking connector series POD1.
• Development of the ultra-high performance coaxial connector series HE.
1992
• Development of the SOP mounting socket DL5 series.
• Development of the ultra-high speed transmission coaxial ribbon cable connector series FM7.
• Development of the 1mm pitch FPF/FCC connector series FH21.
• Development of the world's smallest low-profile coaxial H.FL connector series.
• Development of ultra-small round connector series SR38.
• Development of the SMT-supporting ultra-compact oligo-pole interface connector series 3200.
• Development of the round waterproof connector series HR24 for sensors.
• Development of SMT-supporting ultra-compact ceramic coupler series HD-S.
• Development of the two-core shielded connector series GT11 for automotive use.
1993
• Development of the 0.8mm fine-pitch connector series FX6.
• Development of the 2-slot connector series IC6 for IC memory cards.
• Development of the MU type high-density plug-in optic fiber connector series HMU.
• Development of an eardrum temperature gauge.
• Development of 72-pole memory module socket SX1.
• Development of the I/O card back connector series NX.
• Development of the PC card connector series IC7.
• Development of the low-profile modular jack series TM5RL.
• Development of the SMT-supporting ultra-compact distributor series MC-2005.
• Development of 0.5mm pitch stacking SMT connector series DF12.
• Development of twin-crimp compact connector series GT5 for shielded cables.
• Development of the dielectric filter series FH.
1994
• Development of the master connector series MQ138 for digital cellular phones.
• Development of 8 Byte DIMM socket/SX4 type socket.
• Development of FPC-FFC connector series FH12 based on a new concept.
• Development of the world's smallest round multi-pole connector series HR25.
• Development of the round push-pull connector series MXR with built-in grounding function.
• Development of the SMT-supporting 2-slot connector series IC8 for PC cards.
• Development of 72-pole SIMM socket/SX3 Socket.
• Development of the 1.25mm pitch compact nylon connector series DF14.
• Development of the HR21 power connector series for breakers and slave units.
1995
• Development of the 0.6mm pitch stacking SMT connector series FX8.
• Development of the substrate-occupying extremely small-area coaxial connector series E.FL.
• Development of the long-life interface connector series 3500.
• Development of the SMT-supporting coaxial multi-pole connector series MRF03.
• Development of 0.65mm pitch stacking SMT connector series DF15.
• Development of the HID headlight high-voltage resistant socket series GT16.
• Development of FC-SC type optic fixed terminal units.
1996
• Development of the card bus supporting 2-slot connector series IC10S.
• Development of the coaxial connector series POD3/MRF01 for PC cards.
• Development of the world's smallest GSM standard plug-in SIM card socket series ID1.
• Development of the 0.5mm pitch stacking SMT connector series DF16.
• Development of ultra-compact rack/panel connector series QR/P15.
• Development of high-performance distributor-synthesizer C&D series.
1997
• Development of SMT-supporting ultra-compact coaxial connector series U.FL.
• Development of ultra-compact power supply - signal interface connector series MQ172.
• Development of modified JIS F07 optic connector series H07.
• Development of FC type variable optic attenuator series HRLA.
• Development of warmer for the aromatizer Aromarium.
• Development of 144 pole Byte DIMM socket series SX6E.
• Development of single-slot PC card connector series IC11 for notebook PCs.
• Development of stacking connector series DF17 for cellular phones.
• Development of the low-back connector RP34L for notebook PC power supply.
• Development of the connector series MQ178 for cdma cellular phones.
• Development of programmable attenuator series P-AT-6 (8-79)A.
• Development of high-power directional coupler series HDH-H.
• Development of Development of optic SC type simple receptacle connector.
1998
• Development of stacking connector series FX11 for notebook PC.
• Development of LCD interface B-W connector series DF19.
• Development of π system connector series HR24.
• Development of notebook PC extension connector series EX.
• Addition of 75 ohm supporting connector to the low-back ultra-compact coaxial connector series H.FL.
• Development of distributor-synthesizer C/D series for base stations.
• Development of connector series EZ for optic modules.
• Development of TENS “Neuro Pulse Hot E-52 using the thermal system.
1999
• Development of high-speed stacking connector series PCN21 for exchange/transmission.
• Development of LCD interface B-W connector series DF19.
• Development of narrow-pitch FPC connector series FH16 for PDP.
• Development of power supply B-W connector series DF7 for office machines and white electric home appliances.
• Development of HR31 connector series for device networks.
• Development of plug-in connector series QR/P17 for office machines.
• Development of SMT-supporting low-back ultra-compact coaxial connector series U.FL (V).
• Development of Interface coaxial switching unit series MS-145 for cellular phones.
• Development of ultra-compact TENS “Hearing Leaf” E-91.
2000s  
2000
• Development of BGA socket series PG2 and PG3 for high-speed memory.
• Development of narrow-pitch low-back connector series DF18 for cellular phones.
• Development of compact waterproof plastic connector series HR30.
• Development of RJ45 (supporting CAT5e)connector series TM21.
• Development of connector series MQ198 for IMT-2000 cellular phones.
• Development of SMT-supporting, most low-back W.FL series with extremely small substrate surface occupancy.
• Development of interface coaxial switching unit MS-147 series for cellular phones.
• Development of optic MU type receptacle connectors.
• Development of exercise meter “Body Fat Burn”H-31.
2001
• Development of narrow-pitch low-back FCP connector series FH19.
• Development of BGA socket series PG3 for high-speed supporting memory.
• Development of narrow-pitch low-back connector series DF23 for cellular phones.
• Development of DC jack series HR33 for overseas cellular phones and notebook PCs.
• Development of connector series UX to USB2.0 standard.
• Development of high-strength connector series ST for compact equipment.
• Development of ultra-compact coaxial two-core connector series TWPOD4.
• Development of simple rock-type coaxial switching unit series MS-151.
• Development of optic multi-core tape fiber connector series HMDT.
• High-power type FC-SC optic fixed attenuator series.
• Development of hot-water washing unit H-11 for portable toilets.
2002
• Development of narrow-pitch low-back FPC connector series FH23.
• Development of 1-slot 3-tier pop-up IC14 series for notebook PCs.
• Development of stacking high-speed connector series IT2 for transmission/exchange.
• Development of narrow-pitch low-back connector series DF30 for cellular phones.
• Development of H/MS low-back connector for servo motor.
• Development of RJ45 (supporting CAT6)connector series TM23.
• Development of Milli-wave supporting screw lock coaxial connector series HV.
• Development of coaxial check terminal MS-156 for cellular phones.
• Development of programmable attenuator P-AT-8 capable of supporting 26.5GHz.
• Development of rotary attenuator M-AT.
• Development of low-price multi-pole waterproof connector series MF22.
• Development of interference wave TENS “KK-01” E-82 for the medical practitioner.
2003
• Development of narrow-pitch low-back FPC connector series FH26.
• Development of back plain connector series HX2 for transmitter equipment.
• Development of narrow-pitch stacking connector series DF28 for DSC.
• Development of compact, round, waterproof, shielded connector series LF.
• Development of TM connector with built-in pulse transformer.
• Addition of relay U.FL-Lj-088 connector to the low-back ultra-compact coaxial connector series U.FL.
• Expansion of coaxial check terminal MS-156 plug range for cellular phones.
• Development of MU plug-jack type fixed attenuator series.
• Development of thermotherapy unit E-54 for office equipment.
2004
• Development of narrow-pitch FPC connector series FH28for PDP.
• Development of Connector series DM2 for cellular phone mini-SD cards.
• Development of LCD interface B-W connector series MDF76.
• Development of low-back stacking connector series HX3 for transmitter equipment.
• Development of low-back DC jack HR33 for overseas cellular phones.
• Development of I/F connector series MD supporting HDMI standards.
• Development of earphone jack connector series MQ212 series to RC-5240 standards.
• Development of SMT supporting most low-back W.FL2 series with extremely small substrate occupancy.
• Development of coaxial check terminal MS-156NB for cellular phones.
• Development of programmable attenuator P-AT-9 supporting 32GHz.
• Development of 65GHz supporting terminating unit HV-TMP.
• Development of ultra-compact optic two-core waterproof connector series MF10.
• Development of interference wave EMS Twin Bead Pro E-86.
2005
• Development of compact, round, waterproof connector series HR34B for servo motors.
• Development of 0.5 pitch thin (2mm)I/F connector series LX.
• Development of narrow-pitch I/F (P=0.4)connector series GX.
• Development of ultra-compact 75 ohm push-on coaxial connector series PL75.
• Development of interface coaxial switching unit series MS-162 for cellular phones.
• Development of waterproof optoelectric composite connector series MF25.
• Development of microacidic ultrasonic humidifier “Mother Water Room” J-60.
2006
• Development of compact waterproof circular connector series LF.
• Development of micro-USB standard connector series ZX.
• Development of low profile micro coaxial connector series N.FL.
• Development of connector series DM3 for mobile phone micro SD card.
• Development of board to wire connector series FX15 for differential transmission.
• Development of low profile compact connector series FH33 for FPC.
• Development of low profile back flip connector series FH34S for FPC.
• Development of Ultra-small Coaxial Check Terminal MS-166 Series for cellular phones.
• Development of interference wave EMS E-87.
2007
• Development of high-speed Transmission Small Interface Connector DH Series.
• Development of 65GHz push-on Coaxial Connector SMPM Series conforming to MIL Standards.
• Development of Board to Wire Connector FX16 Series for Differential Signal Transmission.
• Development of 0.4mm pitch micro-coaxial connector DF36 Series for hinge connection of cellular phones.
• Development of 0.3mm pitch micro-coaxial connector DF38 Series for hinge connection of cellular phones.
• Development of space saving, low profile back-flip type FPC connector (0.3 pitch) FH35 Series.
• Development of space saving, low profile FPC connector FH36 Series.
• Development space saving, low profile Board to Board Connector (1.5mm height) DF40 Series.
• Development space saving, low profile Board to Board Connector (0.98mm height) DF37 Series.
• Development of low profile RF check terminal MS-156C Series for cellular phones.
• Development of high speed connector GT17HN Series for automotive application.
• Development of ultra-small coaxial connector GT27 Series for automotive application.
2008
• Development of space saving, low profile back-flip type FPC connector (0.3mm pitch) top and bottom contact type FH39 series for compact equipment such as digital cameras.
• Development of robust, flip-lock vertical (upright) type FPC connector (0.5mm pitch) FH40 series for industrial equipment such as car AVC.
• Development of space saving, low profile Board to Board Connector (0.8mm height) BM10 series for cellular phones.
• Development of 5Gbps high-speed transmission Board to Board Connector (0.8mm pitch) FX18 series for industrial and office equipment.
• Development of MF10B series, ultra-small waterproof bayonet lock type optical connector.
• Development of floating type coaxial connector (Up to 12GHz) POD(F) series.
• Development of X.FL series, the lowest profile in the industry ultra-small coaxial connector.
• Development of DF49 series, the lowest profile in the industry, micro coaxial connector for compact equipment such as cellular phones and digital cameras.
• Development of interference wave EMS E-89.
2009
• Development of 50 Amps high current, waterproof , bayonet lock connector EM series for power equipment in general industrial applications.
• Development of high speed transmission connector for shielded FFC, FH41 series used to LCD TV, industrial equipment etc.
• Development of BM14 series, 0.8 mm low profile, super space saving Board to Board Connector, BM14 for smartphone and mobile devices including digital camera.
• Development of small Board to Wire Nylon Connector, DF57 series, for the internal power connection in LED lighting and mobile devices including digital camera.
• Development of SW20 series, built-in standard SC/LC connector with waterproof and bayonet lock features for BTS.
• Development of SMT mezzanine connector XG1, supporting 10 Gbps high speed transmission for communication equipment.
• Development of ZX360 series, microUSB 3.0 compliant, high speed I/F connector for smartphone, PC peripherals.
• Development of Interference wave TENS E-88 for medical practitioner.
• Development of interference wave EMS E-100
2010s  
2010
• Development of high current & water resistant power supply connector, EV1 Series for power equipments.
• Development of 280 position low profile low insertion force rectangular connector, EX10 Series for medical and industrial markets.
• Development of DF59 Series, system connector for LED lightings.
• Development of DF60 Series, small wire to board power supply connector up to 40 Amps for various industrial devices.
• Development of vertical high speed shielded FFC connection, FH48 Series for LCD TV and industrial equipments.
• Development of subminiature RF check terminal, MS-180 Series for mobile phones/smartphones/tablets.
• Development of Interference wave EMS E-102
• Development of Interference wave EMS with warmer “Perfect 4000 HOT” E-56
• Development of Electrolyzed water generator for sterilization “Aqua Shu Shu” J-63
Support of this site (U.S.A.) Tel:805-522-7958 8am-5pm(PST)