Global icon

Coffee Machine

Coffee Machine

Display / Buttons Connection

  • DF40

    Recommended

    0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board/FPC-to-Board Connector

  • 0.5mm Pitch, 1.0mm Height, Top and Bottom Contact, Back Flip

Main-Sub Connection

  • FH67

    Recommended

    0.5mm Pitch, Height 5.2mm Vertical Connection, One-Action Lock 2-point Contact, 125 ℃ Compatible

  • TF31

    Recommended

    0.5/1.0mm Pitch, 1.75/2.0mm Height, Bottom Contact, Front Flip FPC/FFC Connector

  • TF38

    Recommended

    0.5mm Pitch, 5.2mm Height, Double-sided Lead, Vertical Connection Type FPC/FFC Connector

Sensors/Pumps Connection

  • DF51

    Recommended

    [SignalBee™] 2mm Pitch, Positive Lock Wire-to-Board Connector (UL,C-UL Listed)

  • DF62

    Recommended

    [SignalBee™] Slim In-Line/THT Connectors

  • DF62W

    Recommended

    [SignalBee™] Water Resistant, Slim In-line Connector for Internal Wiring

Power

  • DF59M

    Recommended

    Horizontal Mate, Mono-Pole Wire-to-Board

  • DF63

    Recommended

    [EnerBee™] 15A 3.96mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV, Listed)

  • DF63W

    Recommended

    [EnerBee™] 3.96mm Pitch Compact Waterproof for Internal Power Supplies

  • [EnerBee™] 12A Max. 3.96mm Pitch Wire-to-Board Connectors

Interface Connection

  • CX

    Recommended

    The Next-Generation USB Standard USB Type-C™ Connectors

Antenna Connection

  • MS-156C

    Recommended

    Subminiature Coaxial Switch 1.35mm Height, 0 to 11GHz

  • U.FL

    Recommended

    Light Weight Micro SMT Coaxial Connector, 1.9mm to 2.4mm Mated Height

  • U.FL-K

    Recommended

    2.5mm Mated Height Max. Micro Coaxial Connector

Product list for this solution