Sensors/ Camera/ Mic
-
BM28
Recommended0.35mm Pitch, 0.6mm Stacking Height, FPC-to-Board Connectors Supporting Up to 5A
-
0.5mm Pitch, 1.0mm Height, Top and Bottom Contact, Back Flip
Main-Sub Connection
-
DF40
Recommended0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board/FPC-to-Board Connector
-
FH63S
Recommended0.5mm Pitch, Height 2.8mm Lower Contact, One-Action Lock 2-point Contact, 125 ℃ Compatible
-
FH67
Recommended0.5mm Pitch, Height 5.2mm Vertical Connection, One-Action Lock 2-point Contact, 125 ℃ Compatible
-
TF31
Recommended0.5/1.0mm Pitch, 1.75/2.0mm Height, Bottom Contact, Front Flip FPC/FFC Connector
-
TF38
Recommended0.5mm Pitch, 5.2mm Height, Double-sided Lead, Vertical Connection Type FPC/FFC Connector
Interface Connection
-
CX
RecommendedThe Next-Generation USB Standard USB Type-C™ Connectors