- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
HIF3B Series
Ribbon Cable Connectors Compliant with MIL-C-83503 Standard
Features
Ribbon Cable Connector Compliant with MIL Standard
1. Compliant with MIL Standard (MIL-C-83503)
2. UL Approval Product
3. Mechanism to Prevent Mis-insertion
4. Applicable Cable UL2651 AWG#28 flat cable
Specifications
- Connector Type
- Plug, Contact, Socket, Header, Housing, Accessory, Others
- Parts
- Guide Pin, Cover case, Polarization key
- Cable Assembly
- No
- Industry Standard
- MIL
- Safety Standards
- UL, C-UL/CSA
- Number of Positions
- 6, 10, 14, 16, 20, 24, 26, 30, 34, 40, 50, 60, 64, 100
- Number of Rows (Interface)
- 2, 4
- Mounting Pitch
- 2.54 mm
- Contact Pitch
- 2.54 mm
- Connector Length
- 1.8, 12.19, 17.25, 17.27, 22.35, 24.8, 24.89, 26.92, 29.95, 29.97, 32.0, 35.05, 37.1, 37.55, 37.59, 39.6, 42.63, 42.67, 44.7, 47.75, 52.3, 55.35, 55.37, 57.4, 62.5, 68.04, 68.05, 68.07, 70.1, 80.77, 82.8, 85.85, 95.5, 100.6 mm
- Connector Width
- 1.8, 6.0, 8.5, 9.0, 9.5, 27.3, 27.4, 29.3 mm
- Connector Height
- 5.9, 7.0, 8.0, 9.0, 14.4, 18.0, 21.5, 27.3, 29.3 mm
- Mounting Style
- THT, Press-fit, Wire wrapping
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Soldering
- Staggered Lead
- No
- Recommended PCB Thickness
- 2.4 mm Max.
- Connector Orientation
- Straight, Right angle
- Mating/Unmating Cycles
- 500
- Contact Plating
- Gold
- Plating Thickness
- 0.2, 0.76 μm
- Housing Color
- Black, White
- Wire Termination Method
- Crimping, IDC
- Recommended Wire Type
- Discrete wire, Flat cable
- Recommended Min. Wire Size (AWG)
- 22, 26, 28, 30, 36
- Recommended Max. Wire Size (AWG)
- 20, 22, 24, 26, 32
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 60, 85 ℃
- Operating Temperature Min.
- -55, -30 ℃
- Panel Mounting Style
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.