- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
IT8 Series Recommended
High-Speed 56+Gbps BGA Mezzanine Connectors
Features
The IT8 mezzanine connector system was developed to enable 56Gbps performance with
the highest signal density in the market, featuring Quasi-Coaxial Structure and
Polarity-Swap FEXT cancelling technology.
IT8 delivers the most reliable and flexible solution for your current and future needs
to design high speed systems.
Mechanical Features
1. Stacking heights :
-10 to 13mm (Two-piece type)
-14 to 46mm (Three-piece type)
2. No. of Pos. : 120, 192, 288 signals
3. Multiple mounting capability
±0.2mm floating range in X and Y directions
4. Mating alignment : ±1.5mm
5. 1.0×5.5mm BGA interface optimizes routing and SI performance
6. BGA attachment with “Pin in Ball” ensures reliable solder joints with high SMT
processing
yields
7. Excellent reflow solderability with superior BGA coplanarity control
8. Compatible with double-sided and inverted reflow soldering
Signal Integrity Features
1. SI capability
-56⁺Gbps (18 to 46mm), 28⁺Gbps (10 to 16mm)
-92ohm impedance (suitable for both 100ohm & 85Ω system)
2. Unique Polarity-Swap FEXT cancelling technology
3. Quasi-Coaxial Structure to prevent noise emission to adjacent lines
4. Insertion loss to Crosstalk Ratio (ICR)
Video list
- Connector Type
- Plug, Interposer
- Parts
- Industry Standard
- Safety Standards
- Performance Characteristics
- Ethernet
- Transmission Rate
- 56.0 Gbps
- Contact Pitch
- 1.0 mm
- Mounting Pitch
- 1.0 mm
- Tab Width (mm)
- Applicable FPC Cable Thickness (mm)
- Mated Height (Min.)
- 10.0, 32.0 mm
- Mated Height (Max.)
- 46.0 mm
- Mated Height (STEP)
- 10.0, 11.0, 12.0, 13.0, 14.0, 15.0, 16.0, 18.0, 19.0, 20.0, 22.0, 23.0, 24.0, 25.0, 26.0, 27.0, 28.0, 29.0, 30.0, 32.0, 33.0, 34.0, 35.0, 36.0, 37.0, 38.0, 39.0, 40.0, 41.0, 42.0, 43.0, 44.0, 45.0, 46.0 mm
- Number of Positions
- 120, 192, 288
- Remarks on Number of Positions
- Floating Design
- Yes
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Mating/Unmating Cycles
- 100
- Mounting Style
- BGA
- Connector Orientation
- Straight
- Contact Plating
- Gold
- Rated Current
- 0.5 A
- Rated Current other
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Connector Type Details
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.