- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
ZG05HV Series Recommended
High-Voltage Wire-to-Board Connector: Size: 0.5, Pitch: 3.3mm
Features
High-Voltage Wire-to-Board Connector: Size: 0.5, Pitch: 3.3mm
1. Supports High-Voltage
- Rated Voltage: 1,000V, Withstanding Voltage: 3,000V
2. Electric Shock Prevention Design
3. High Heat Resistance Up to 125℃
4. High Vibration Resistance with Unique Contact Design
5. Mating Key Design Prevents Incorrect Insertion.
Specifications
- Connector Type
- Plug, Receptacle, Contact
- Parts
- Retainer
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- 6
- Rated Current
- 1.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 1000.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 1000.0 V
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 1
- Mounting Pitch
- 3.3 mm
- Contact Pitch
- 3.3 mm
- Connector Length
- 23.2, 25.4 mm
- Connector Width
- 15.95, 19.8 mm
- Connector Height
- 7.55, 8.21 mm
- Mounting Style
- THR, SMT
- Mounting Side
- PCB Stabilizing Feature
- Soldering
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Right angle
- Mating/Unmating Cycles
- 30
- Contact Plating
- Tin
- Plating Thickness
- Housing Color
- Black, Orange, Dark gray
- Wire Termination Method
- Crimping
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- 24
- Recommended Max. Wire Size (AWG)
- 22
- Recommended Min. Wire Size (mm²)
- 0.22 mm²
- Recommended Max. Wire Size (mm²)
- 0.35 mm²
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 125 ℃
- Operating Temperature Min.
- -40 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Connector Type Details
- Retainer
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.