Global icon

Results:6items
  • DF60
    Recommended

    DF60 Series

    [EnerBee™]

    65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified


    1. Rated for up to 65A (Derating curve, ambient temperature of 25℃)
    2. Secure Lock Design Ensures Complete Mating
    3. Highly Reliable 5-Points Contact Design
    4. Molded Lance Design
    5. Reverse Mounting Prevention to PCB
    6. Short-Circuit Prevention
    7. Solder Crack Prevention
    8. Finger-Safe (Electric Shock Prevention)
    9. Right Angle Crimp Socket Type
    10. UL, C-UL and TÜV Specifications Certified Type Available
    11. Glow Wire Compliant (Compliant with IEC 60695- 2-11)

    • Connector Type
    • Header, Plug, Socket, Contact, In-line plug
    • Parts
    • Cover case
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 1, 2, 3, 4, 5, 6
    • Rated Current
    • 42.0, 45.0, 50.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 10.16 mm
    • Contact Pitch
    • 10.16 mm
    • Connector Length
    • 15.2, 15.8, 22.36, 24.4, 29.2, 32.52, 34.56, 39.36, 39.56, 42.68, 49.52, 49.72, 52.84, 59.68, 63.0, 69.84 mm
    • Connector Width
    • 11.9, 15.7, 24.4, 25.0, 26.1, 28.3, 38.6, 39.6 mm
    • Connector Height
    • 15.9, 16.65, 17.35, 18.0, 18.6, 21.5, 26.35, 33.45 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Screw
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.2 μm
    • Housing Color
    • Red, Black, Gray
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 8, 12
    • Recommended Max. Wire Size (AWG)
    • 8, 10
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Screw
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • PS4
    Recommended

    PS4 Series

    High Current Connector for Busbar Applications

    1. Supports High Current
    2. Floating Structure (Patent pending)
    3. Pluggable Busbar Connector
    4. Compact Design

    • Connector Type
    • Receptacle
    • Parts
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 50
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Silver
    • Locking Style
    • Rated Current
    • 150.0, 300.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 600.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 600.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Mounting Side
    • Wire Termination Method
    • Screw
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
  • EF2

    EF2 Series

    [ZERO SCREW™] Up to 500A ZERO SCREW Terminal Block (JIS C8201-7-1)

    1. Quick and secure, one action positive lock design
    2. Easy operation simplifies maintenance especially in narrow and dimly lit places
    3. Easy connection with standard ring terminals
    4. Highly reliable connection with unique contact spring design
    5. Wide variety of cable sizes and currents supported
    6. Easy crimping termination with commercially available JIS crimp tools
    7. UL and TÜV acquisition planned

    • Connector Type
    • Others
    • Parts
    • end plate
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Rated Current
    • 40.0, 70.0, 175.0, 240.0, 310.0, 400.0, 500.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 600.0, 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 600.0, 1500.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 1, 2, 3, 4, 5
    • Remarks on Number of Positions
    • Shell Size (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • Locking Style
    • Spring
    • Wire Termination Method
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 50
    • Finger Protection
    • Metal Shields
    • Mounting Style
    • Contact Plating
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
    • Accessory
  • EM12M

    EM12M Series

    Single Pos. Snap-in Lock Power Connectors up to 90A


    1. Quick, snap in lock

    2. Safety design with finger protection

    3. Available cable size : 22mm2, 38mm2

    4. Simplified crimp terminations

    5. Equipped with guide keys

    6. Pending TÜV, UL certifications

    7. RoHS compliant

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, TÜV
    • Performance Characteristics
    • Rated Current
    • 130.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 12 mm
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • 0.5 mΩ Max.
    • Withstanding Voltage
    • 3310 V Max.
    • Locking Style
    • Latch-lock
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 30
    • Finger Protection
    • Yes
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
  • PS2

    PS2 Series

    High Current Connector


    1. Power/Signal Hybrid Connector
    2. Floating Structure
    3. Sequential Contact System
    4. Finger Protection Structure
    5. Plug-in Design

     

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 1000 mm
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • 2+4, 6+6
    • Contact Pitch
    • 62.5, 86.5 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Rated Current
    • 5.0, 200.0, 300.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0, 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0, 1000.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Mounting Side
    • Wire Termination Method
    • Crimping, Screw
    • Recommended Min. Wire Size (AWG)
    • 18
    • Recommended Max. Wire Size (AWG)
    • 16, 18
    • Recommended Min. Wire Size (mm²)
    • 38.0, 150.0 mm²
    • Recommended Max. Wire Size (mm²)
    • 38.0, 150.0 mm²
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
  • PS3C

    PS3C Series

    High Current Single Position Cable Connector

    High current single pos. cable connector
    Space-saving design with right angle plugs 
    Highly flexible cable wiring 
    Incorrect insertion prevention design
    Supports IP2X finger protection requirements 
    Harness operation is possible with multi-purpose tools.

    1. Allows a high current flow
    2. Space-saving and highly flexible wiring
    3. Incorrect insertion prevention shape
    4. Supports IP2X finger protection.
    5. UL, C-UL and TÜV certified
    6. Two variations are available.
    7. Can perform cable assembly with commercially sold tools.

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Plug Cover, Screw
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 100
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Silver
    • Locking Style
    • Latch-lock
    • Rated Current
    • 125.0, 210.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1500.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1500.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Wire Termination Method
    • Screw
    • Recommended Min. Wire Size (AWG)
    • 5
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • 14.0 mm²
    • Recommended Max. Wire Size (mm²)
    • 50.0 mm²
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Cover case, Accessory
Results:6items