Global icon

Results:12items
  • DF51
    Recommended

    DF51 Series

    [SignalBee™]

    2mm Pitch, Positive Lock, Wire-to-Board Connector (UL, C-UL Standard Certified Product)

    1. Positive lock provides clear tactile click and secures reliable connection.
    2. Wide variation
    3. Secure Side-locking design
    4. Prevents incorrect mating
    5. Uses the same contacts and crimping tools as DF11 Series
    6. Suitable for potting
    7. Branch Adapter
    8. UL, C-UL Certified

    • Connector Type
    • Header, Plug, Socket, Adapter
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30
    • Rated Current
    • 2.0, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 10.8, 11.1, 12.8, 13.1, 14.8, 15.0, 15.1, 16.2, 16.4, 16.8, 17.0, 17.1, 17.5, 18.2, 18.4, 18.8, 19.0, 19.1, 19.5, 20.2, 20.4, 20.8, 21.0, 21.1, 21.5, 22.2, 22.4, 23.0, 23.1, 23.5, 24.2, 24.4, 25.0, 25.1, 25.5, 26.2, 26.4, 27.0, 27.1, 28.4, 29.0, 29.1, 30.4, 31.0, 31.1, 32.4, 33.0, 33.1, 34.4, 35.0, 35.1, 36.4, 37.0, 37.1, 38.4, 39.0, 40.4, 41.0, 42.4 mm
    • Connector Width
    • 4.4, 5.25, 5.4, 7.2, 7.3, 8.4, 10.14, 11.9, 12.0 mm
    • Connector Height
    • 4.5, 7.3, 8.4, 10.15, 10.7, 15.15, 16.4 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • DF51K
    Recommended

    DF51K Series

    [SignalBee™]
    2mm Pitch, Center Lock, Wire-to-Board Connector (UL/C-UL Listed)

    1. Wide-Ranging Options to Meet Diverse Customer Needs
    2. Center Lock Design for High-Density Mounting and Easy Operation
    3. Secure Mating with Clear Tactile Click
    4. High contact reliability with long effective mating length and 2-point contact design
    5. Prevents Incorrect Mating
    6. Suitable for Potting
    7. Compatible Crimping Tools
    8. UL, C-UL certified

    • Connector Type
    • Contact, Socket, Header
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 6.8, 7.2, 8.8, 9.2, 9.4, 10.8, 11.2, 12.8, 13.2, 13.4, 14.8, 15.2, 16.8, 17.2, 17.4, 18.8, 19.2, 20.8, 21.2, 21.4, 22.8, 23.2, 24.8, 25.2, 26.8, 27.2, 28.8, 29.2, 30.8, 31.2, 32.8, 33.2, 35.4 mm
    • Connector Width
    • 6.6, 7.35, 7.7, 8.75, 9.35, 9.7, 10.15, 11.9, 12.0, 12.05 mm
    • Connector Height
    • 6.3, 6.6, 8.4, 8.75, 9.1, 9.7 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.1, 0.2, 1.0 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 30
    • Recommended Min. Wire Size (mm²)
    • 0.055, 0.089, 0.342 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.055, 0.221, 0.342 mm²
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
  • DF59M
    Recommended

    DF59M Series

    Horizontal Mate, Mono-pole Wire-to-Board Connector

    1.Housing-less small and low profile mono-pole connector
    2.Clear tactile click and high mating force with positive lock (16N min)
    3.High current capability rated up to 6 Amps using AWG#22 cable
    4.AWG#28 to 22 with jacket outer dia. 0.9 to 1.6 mm

    • Connector Type
    • Receptacle, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 1
    • Rated Current
    • 4.0, 6.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 300.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 300.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • Contact Pitch
    • Connector Length
    • 2.6 mm
    • Connector Width
    • 4.4 mm
    • Connector Height
    • 1.2 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Right angle
    • Mating/Unmating Cycles
    • 20
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 24, 28
    • Recommended Max. Wire Size (AWG)
    • 22, 26
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF63
    Recommended

    DF63 Series

    15A 3.96mm pitch Wire-to-Board Connectors for Internal Power Supply
    (UL, C-UL and TÜV Listed)


    1. Rated for up to 15A
    2. Secure mating and clear tactile click
    3. Prevents incomplete insertion of the crimp contact
    4. Reverse mounting prevention to PCB
    5. Short-circuit prevention
    6. Molded lance design
    7. Suitable for potting
    8. Solder crack prevention

    • Connector Type
    • Header, Plug, Socket, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 1, 2, 3, 4, 5, 6
    • Rated Current
    • 10.0, 11.0, 12.0, 14.0, 15.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 630.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 630.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 3.96, 7.92 mm
    • Contact Pitch
    • 3.96, 7.92 mm
    • Connector Length
    • 6.2, 8.36, 8.66, 12.32, 12.62, 14.2, 16.28, 16.58, 16.66, 20.24, 20.54, 20.62, 24.2, 24.5, 24.58, 28.54, 32.5 mm
    • Connector Width
    • 8.0, 8.56, 13.3, 14.2 mm
    • Connector Height
    • 8.8, 9.0, 10.0, 23.75 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 1.0 μm
    • Housing Color
    • Black, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 18, 22
    • Recommended Max. Wire Size (AWG)
    • 16, 20
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Snap-in
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • DF11

    DF11 Series

    [SignalBee™]
    2.0mm Pitch, Double-Row Connector (UL/CSA Compliant)

    1. Space-saving on Board
    2. Wide Varieties
    3. Wide Applicable Wire Range

    • Connector Type
    • Header, Plug, Receptacle, Socket, Adapter, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 4, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30, 32, 40
    • Rated Current
    • 0.5, 1.0, 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0, 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 11.0, 11.5, 12.0, 13.0, 13.5, 14.0, 15.0, 15.5, 16.0, 17.0, 17.5, 18.0, 19.0, 19.5, 20.0, 21.0, 21.5, 22.0, 23.0, 23.5, 24.0, 25.0, 25.5, 26.0, 27.0, 27.5, 28.0, 29.0, 29.5, 30.0, 31.0, 31.5, 32.0, 33.0, 33.5, 34.0, 35.0, 35.5, 37.0, 37.5, 39.0, 39.5, 47.5 mm
    • Connector Width
    • 5.0, 6.0, 6.09, 6.5, 6.9, 8.0, 9.2 mm
    • Connector Height
    • 5.95, 6.45, 6.6, 7.2, 7.3, 9.2, 13.0 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 1.0, 2.0 μm
    • Housing Color
    • Black, Beige
    • Wire Termination Method
    • Crimping, IDC
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 26, 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 26, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -30 ℃
    • Panel Mounting Style
    • Snap-in
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • DF13

    DF13 Series

    [SignalBee™]

    1.25mm Pitch Compact Crimp Connector (UL Standard Compliant)

    1. Compact Size
    2. Multi-contact
    3. Pick & Place Mounting
    4. Achieve Basic Functionality at a Small Size
    5. UL Certifled

    • Connector Type
    • Header, Socket, Contact, Others
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • Safety Standards
    • UL
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 20, 30, 40
    • Rated Current
    • 1.0, 2.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 150.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 150.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 1.25 mm
    • Contact Pitch
    • 1.25 mm
    • Connector Length
    • 4.15, 5.4, 6.65, 7.15, 7.9, 8.4, 9.15, 9.65, 10.4, 10.9, 11.65, 12.1, 12.15, 12.9, 13.4, 14.15, 14.65, 15.4, 15.9, 16.65, 17.15, 17.9, 18.35, 18.4, 19.15, 19.65, 20.4, 22.15, 22.9, 23.4, 24.6, 27.85, 29.15, 30.85 mm
    • Connector Width
    • 3.2, 3.4, 3.6, 4.3, 4.8, 5.0, 5.2, 5.5 mm
    • Connector Height
    • 3.4, 3.6, 4.0, 4.3, 4.8, 5.0, 5.4 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 0.76, 1.0 μm
    • Housing Color
    • Beige
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 26, 30, 32
    • Recommended Max. Wire Size (AWG)
    • 26, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF20

    DF20 Series

    [SignalBee™]

    1mm Pitch Double Rows Low Profile Wire-to-Board Connec

    1. Contact Pitch
    2. Reliable electrical connection wipe
    3. Narrower external width and length
    4. Automatic equipment board placement
    5. Product variations

    • Connector Type
    • Header, Socket, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 10, 20, 30, 40, 50
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 1.0 mm
    • Connector Length
    • 7.2, 7.3, 7.5, 12.2, 12.3, 12.5, 17.2, 17.3, 17.5, 22.2, 22.3, 22.5, 27.2, 27.3 mm
    • Connector Width
    • 5.0, 6.2, 6.4 mm
    • Connector Height
    • 4.1, 4.6, 5.5 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 50
    • Contact Plating
    • Gold
    • Plating Thickness
    • Housing Color
    • Beige
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 30, 32
    • Recommended Max. Wire Size (AWG)
    • 28, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF22

    DF22 Series

    [EnerBee™]

    7.92mm Contact Pitch High Current Connectors for Internal Power Supplies (UL, C-UL and TÜV Listed)

    1. Rated up to 30A
    2. Positive Locking Function
    3. Prevention of Incorrect Connections
    4. Molded-in contact retention tabs
    5. Prevention of incorrect board placement
    6. Supports resin sealing
    7. Prevention of Short Circuits between Adjacent Contacts
    8. Increased Retention Force of Crimped Contacts
    9. Full Line of Crimp Socket Contacts
    10. In-line Connections
    11. UL, C-UL, and TÜV Certified.
    12. Glow Wire compliance (Compliant with IEC 60695-2-11)

     

    Caution:
    Please use a retainer to reduce the load on the Crimp socket or In-line plug connector.

    Gold-plated products are standard for this product in order to support high current. Be sure to select a gold-plated product for use in an environment with temperature changes and vibration.
    *Tin and Tin Copper: Scheduled to be discontinued

    • Connector Type
    • Header, Plug, Socket, Contact, Others
    • Parts
    • Retainer
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 1, 2, 3, 4, 5
    • Rated Current
    • 15.0, 20.0, 22.0, 25.0, 30.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 7.92 mm
    • Contact Pitch
    • 7.92 mm
    • Connector Length
    • 8.0, 9.3, 10.8, 15.3, 15.5, 17.22, 18.0, 19.8, 23.22, 23.42, 25.14, 26.0, 27.72, 31.14, 31.34, 33.06, 35.64, 39.26, 40.98, 43.56 mm
    • Connector Width
    • 12.45, 23.0, 24.0, 34.95 mm
    • Connector Height
    • 11.55, 12.2, 12.72, 12.75, 18.1, 20.14, 21.79 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • Housing Color
    • Red, Black, Beige
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 12, 16
    • Recommended Max. Wire Size (AWG)
    • 10, 14, 16
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Snap-in
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug, Accessory
  • DF3

    DF3 Series

    [SignalBee™]

    2mm Pitch Connector for Discrete Wire Connection
    (Product approved by UL CSA Standard)

    1. Correspond to Board Design in Wide Variation
    2. UL, CSA Certified

     

    • Connector Type
    • Header, Plug, Socket, Adapter, Contact, Others
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • JIS, IEC
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15
    • Rated Current
    • 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 6.0, 8.0, 8.5, 10.0, 10.5, 11.0, 12.0, 12.5, 13.0, 14.0, 14.5, 15.0, 16.0, 16.5, 17.0, 18.0, 18.5, 19.0, 20.0, 20.5, 21.0, 22.0, 22.5, 23.0, 24.0, 24.5, 25.0, 26.0, 26.5, 27.0, 28.0, 28.5, 29.0, 30.0, 30.5, 31.0, 32.0, 32.5, 33.0, 34.5, 35.0, 37.0 mm
    • Connector Width
    • 4.58, 4.6, 5.0, 5.6, 5.9, 7.2 mm
    • Connector Height
    • 5.0, 5.6, 5.9, 6.8, 9.6, 11.1 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 0.76, 1.0, 2.0 μm
    • Housing Color
    • Red, Black, Beige, White, Blue, Brown
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 24, 28
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 28
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85, 105 ℃
    • Operating Temperature Min.
    • -55, -30 ℃
    • Panel Mounting Style
    • Snap-in
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • DF50

    DF50 Series

    [SignalBee™]

    1mm Pitch, Positive Lock, Wire-to-Board Connector
    1. Secure lock with clear tactile click
    2. Robust design resists prying
    3. Robust and reliable lance design
    4. Vacuum pick up area is provided, no suction cap needed
    5. Compatible with 26 to 32 AWG

    • Connector Type
    • Header, Socket, Contact, Others
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 20, 30, 40, 50
    • Rated Current
    • 1.0, 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 1.0 mm
    • Connector Length
    • 12.28, 13.18, 14.35, 17.28, 18.18, 19.35, 22.28, 23.18, 24.35, 27.28, 28.18, 29.35, 32.5 mm
    • Connector Width
    • 8.35, 8.5, 8.66, 10.78 mm
    • Connector Height
    • 6.0, 7.05, 8.4, 9.0 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.05, 0.38 μm
    • Housing Color
    • Black, Beige, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 26, 30, 32
    • Recommended Max. Wire Size (AWG)
    • 26, 28, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF50A

    DF50A Series

    [SignalBee™]

     

    1mm Pitch, Positive Lock, Wire-to-Board Connector
    *Single row connevtors.
    ​​​​​​​
    1. Secure lock with clear tactile click
    2. Robust design resists prying
    3. Robust and reliable lance design
    4. Vacuum pick up area is provided, no suction cap needed
    5. Compatible with 26 to 32 AWG

    • Connector Type
    • Header, Socket
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16
    • Rated Current
    • 1.0, 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 1.0 mm
    • Connector Length
    • 3.95, 4.95, 5.25, 5.95, 6.25, 6.81, 6.95, 7.25, 7.81, 7.95, 8.25, 8.81, 8.95, 9.25, 9.81, 9.95, 10.25, 10.81, 10.95, 11.25, 11.95, 12.25, 12.81, 12.95, 13.25, 13.95, 14.25, 14.81, 14.95, 15.25, 15.95, 16.25, 16.81, 16.95, 17.25, 17.95, 18.25, 19.25, 20.81 mm
    • Connector Width
    • 5.67, 6.85, 7.6 mm
    • Connector Height
    • 6.0, 6.08, 7.05 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.05, 0.76 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 32
    • Recommended Max. Wire Size (AWG)
    • 26
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • FX16

    FX16 Series

    0.5 mm pitch, Next Generation High Speed Board-to-Wire Connectors

    1.Supports next-generation high speed transmissions
    2. V-by-One® HS compatible connector
    3. A patented flip-lock harness simplifies FFC applications.
    4. Vertical cable plug
    5. Multiple variations of plug style, cable type and number of positions available
    6. RoHS compliant
    • Connector Type
    • Plug, Receptacle, Housing, Others
    • Parts
    • Ground plate
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 21, 31, 41, 51
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 0.5 mm
    • Contact Pitch
    • 0.5 mm
    • Connector Length
    • 20.46, 21.9, 22.4, 22.85, 23.6, 25.46, 26.9, 27.0, 27.4, 27.85, 28.6, 28.7, 30.46, 32.85, 35.4, 37.85, 40.4 mm
    • Connector Width
    • 5.5, 5.55, 6.95, 8.65, 8.7, 13.2, 13.3, 15.0 mm
    • Connector Height
    • 3.5, 3.7, 4.2, 4.28, 4.4, 5.3, 6.55 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board, Reverse off-set
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 50
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.1 μm
    • Housing Color
    • Black, Beige
    • Wire Termination Method
    • Soldering, Crimping, FFC termination
    • Recommended Wire Type
    • Shielded FFC, Micro-coaxial cable
    • Recommended Min. Wire Size (AWG)
    • 30, 40
    • Recommended Max. Wire Size (AWG)
    • 28, 36
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 80, 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
Results:12items