Global icon

Results:12items
  • DH
    Recommended

    DH Series

    High speed transmission, 1 mm pitch Small Interface Connector

     

    1. Small Design (Mating face area reduced by approximately 50% compared to Hirose's half pitch connector)

    2. Robust Design

    3. Excellent Shielding for EMI Prevention

    4. Wide Variation

    5. High Speed Data Transmission

     

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Lock screw, Cover case, Clamp metal, Cover case screw, Dust cap
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 2.5 Gbps
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 1000
    • Number of Positions
    • 17, 27, 37, 51
    • Remarks on Number of Positions
    • Contact Pitch
    • 1.0 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Screw, Latch-lock
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board
    • Wire Termination Method
    • Soldering, IDC
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 28
    • Recommended Min. Wire Size (mm²)
    • 0.01 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.01 mm²
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • 0
    • Connector Type Details
    • Accessory, Cover case, Unit, Code clamp
  • HR30
    Recommended

    HR30 Series

    Miniature Waterproof Plastic Connectors

    1. Small-size with low profile
    2. Waterproof construction
    3. Push/pull lock
    4. Light weight
    5. Clamp structure
    6. Easy mating operation
    7. Mis-insertion prevention
    8. Mating mark
    9. Complies with the RoHS requirements
    ​​​​​​​10. High speed transmission
    11. Suited for long-term outdoor use

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Others
    • Parts
    • Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • CAT5e
    • Rated Current
    • 2.0, 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0, 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 42.0, 140.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 3, 6, 10, 12
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 6, 7, 8 mm
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IPX7, IP X8
    • Contact Resistance
    • 5.0, 15.0, 30.0 mΩ Max.
    • Withstanding Voltage
    • 300 V Max.
    • Locking Style
    • Friction, Push-pull
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 7.0 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • THT
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
    • Accessory
  • HR34B
    Recommended

    HR34B Series

    Push-on Bayonet Lock Small Waterproof Connector

    1. Water and Dust Protection
    2. Easy and Precise Mating
    3. Multi-Directional Cable Exit
    4. Safty Standards

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Rated Current
    • 3.0, 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 200.0, 400.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0, 400.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 4, 10
    • Remarks on Number of Positions
    • 1 ground terminal
    • Shell Size (mm)
    • 12 mm
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -20 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IP 67, IP 68
    • Contact Resistance
    • 20.0 mΩ Max.
    • Withstanding Voltage
    • 900, 2000 V Max.
    • Locking Style
    • Push-on Bayonet
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 9.0 mm
    • Mating/Unmating Cycles
    • 500
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold, Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Metal, Plastic
    • Finish on Shell
    • Chrome
    • Connector Type Details
  • IX
    Recommended

    IX Series

    [ix Industrial™]
    IEC Standard Compliant  Next-Generation Industrial Transmission Connector

    Multi-purpose, compact I/O connector for industrial machinery.
    IEC Standard IEC 61076-3-124 compliant
    Compact, robust and supports high speeds
    High EMC resistance

    1. Smaller Size, Greater Design Freedom
    2. Breakage Prevention
    3. Supports a Wide Range of Transmission Speeds
    4. Ethernet and others
    5. Superior Noise Resistance
    6. Easy, but Provides a Reliable Connection
    7. THR (Through-Hole Mounting) Compatible

    • Connector Type
    • Plug, Receptacle, Jack, Adapter
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Performance Characteristics
    • CAT6A
    • Transmission Rate
    • 10.0 Gbps
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 8, 10
    • Remarks on Number of Positions
    • Contact Pitch
    • 1.0 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Latch-lock
    • Rated Current
    • 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 60.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board
    • Wire Termination Method
    • Soldering, IDC
    • Recommended Min. Wire Size (AWG)
    • 22, 25, 28
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 26
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
  • LF
    Recommended

    LF Series

    Shielded Small Waterproof Connector

    1. Small, Robust Design
    2. Bayonet Lock
    3. Waterproof : IP67/IP68* Compliant
    4. Easy Shielding Termination
    5. Easy Assembly
    6. Wide Variety of Configurations
    7. High Speed Transmission
    8. Safety Standard Certified
    9. RoHS2 Compliant

    • Connector Type
    • Plug, Receptacle, Jack, Others
    • Parts
    • Flange, Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • CAT5e
    • Rated Current
    • 2.0, 4.0, 5.0, 10.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0, 60.0, 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 42.0, 60.0, 125.0, 175.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 3, 4, 6, 11, 12, 20
    • Remarks on Number of Positions
    • Hybrid 11pos. : Power 4pos. 10A, Signal 7pos. 2A, Hybrid 6pos. : Power 2pos. 4A, Signal 4pos. 1A
    • Shell Size (mm)
    • 7, 10, 13 mm
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IPX7, IP X8
    • Contact Resistance
    • Withstanding Voltage
    • 300, 1250 V Max.
    • Locking Style
    • Friction, Screw, Bayonet
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 5.0, 7.3, 8.7 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No, Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48, 500 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
    • Connector Type Details
    • Accessory
  • PQ50
    Recommended

    PQ50 Series

    Power Supply/Signal Connectors for Industrial Equipment

    [Non-Waterproof Type] PQ50/PQ50S Series
    1. Side locking spring design delivers a clear tactile click.
    2. Strengthened Cable Clamps
    3. Different cover options.A robust, enhanced, shielded die-cast shell is available
        on the PQ50-20pos. /PQ50S-36pos. or a engineered, light weight plated plastic resin
        shell for the PQ50S-48pos.
    4. Coding key system provides flexibility with multiple options.
    5. Rear mounted panel shell is available.
    6. Reliable ground connection design.
    7. Supports NFPA79 compliant cables (with 600V capability).

    [Waterproof Type] PQ50W Series
    1. Water Resistant (IP65)
    2. Special locking design.
    3. Rear mounted unit offers easy operations.
    4. Metal plated cover with engineering plastic resin adds strength and EMI protection.
    5. Independent ground contact design.
    6. Coding Key System Provides Flexibility with Multiple Options

    [Contact Variations]
    1. Available Contact Options
    2. Lance Protection Design
    3. Sequential Contacts of Different Length are Available
    4. Highly Reliable Contact Design
    5. Can Use Contacts Between Multiple Series

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Others
    • Parts
    • Cover case, Shell, Clamp, Dummy pin
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • IP 65
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 500
    • Number of Positions
    • 20, 36, 48, 50
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Gold
    • Locking Style
    • Lever-lock, Latch-lock
    • Rated Current
    • 12.5, 19.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 300.0, 600.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 300.0, 600.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Straight
    • Mounting Side
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 15, 18, 22, 28
    • Recommended Max. Wire Size (AWG)
    • 14, 16, 18, 20, 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Cover case, Shell, Code clamp, Accessory
  • DX*M

    DX*M Series

    1.27mm pitch High Density I/O connector


    1. 1.27mm (0.050") contact spacing conserves valuable board space and permits ultra-high density designs.

    2. Bellows contacts create smooth and precise mating and unmating.

    3. Unique shell design assures first make/last break grounding and overall noise protection.

    4. IDC termination allows quick and low cost termination to AWG #28 wires.

    5. Backshell and receptacle shell are made of diecast zinc alloy or stainless steel to reduce the penetration of external EMI noise.

    6. Ferrite added to DX Right Angle Dip Type for EMI Protection is available.

    7. Overmold backshell provided for ESD protection is available in 'One-Touch' locking and 'Screw' locking.

    8. Termination methods and available in IDC, Solodering, Right Angle Dip, Straight Dip and SMT.


     

    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Cover case
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • 300 mm
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 1000
    • Number of Positions
    • 14, 20, 26, 36, 50, 68, 80, 100
    • Remarks on Number of Positions
    • Contact Pitch
    • 1.27 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Screw, Latch-lock
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0, 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board
    • Wire Termination Method
    • Soldering, IDC
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 28
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Unit, Cover case
  • GT17H/HN

    GT17H/HN Series

    High-Speed Data Transmission Shielded Connector with Robust Automotive Lock

    1.Low-profile, Space-saving Design
    2.Supports high-speed data transmission up to 1Gbps and enhanced EMI prevention
    3.Robust lock design ensures reliable connection and prevents accidental disconnection. 
    4.Meets stringent automotive testing standards for a wide range of applications.

     

    • Connector Type
    • Plug, Receptacle, Jack, Others
    • Parts
    • Outer terminal, Insulator, Housing, Retainer, Shield cover
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 4, 8, 16
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 1.0, 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 5.2, 6.9, 7.0, 7.2, 8.4, 8.7, 9.5, 9.6, 9.8, 9.9, 10.0, 10.8, 15.45, 15.55, 16.3, 16.4, 16.8, 18.7, 19.6, 19.8, 20.9, 22.4, 22.6 mm
    • Connector Width
    • 8.3, 8.9, 9.2, 10.35, 12.2, 12.3, 12.87, 12.9, 13.95, 14.45, 14.75, 15.35, 17.0, 17.85, 18.0, 19.2, 20.7, 21.35, 23.2, 24.85, 25.0, 26.3, 27.8, 28.45, 29.08, 29.85, 30.85, 31.25, 31.45, 31.77, 31.8, 31.97, 32.25, 38.65, 45.8 mm
    • Connector Height
    • 3.1, 4.35, 5.2, 7.0, 7.15, 7.2, 7.3, 8.0, 8.1, 8.75, 10.25, 10.3, 10.35, 10.45, 11.35, 12.65, 13.2, 13.3, 13.6, 13.7, 14.3, 14.4, 14.65, 15.1, 15.65, 15.94, 16.2, 16.85, 19.2, 19.6, 20.6, 25.25 mm
    • Mounting Style
    • THR, SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle, Angled
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Green, Black, Blue, Dark gray, Light gray, Brown
    • Wire Termination Method
    • Recommended Wire Type
    • Shielded cable
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Screw
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Accessory, Housing, Retainer, Insulation Case
  • HR08D

    HR08D Series

    Small, Waterproof, Push-On Bayonet Lock Connectors


    1. Simplified mating operations

    2. Waterproof structure

    3. Adjustable cable direction

    4. Variations available

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 3.0 A
    • Rated Voltage (AC)
    • AC 200.0 V
    • Rated Voltage (DC)
    • DC 250.0 V
    • Number of Positions
    • 2, 10
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -20 ℃
    • Water Resistance
    • IP 68
    • Contact Resistance
    • Withstanding Voltage
    • 900, 1500 V Max.
    • Locking Style
    • Push-on Bayonet
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 500
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel
  • HR10

    HR10 Series

    High Performance Miniature Circular Connectors

    1. A Simple, Yet Highly Reliable Design for Compact, High Density Applications
    2. Extremely Easy Mating/ Unmating Operations
    3. Compatible Variations

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Others
    • Parts
    • Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0, 150.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 140.0, 200.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 4, 5, 6, 10, 12, 20
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 7, 10, 13 mm
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • 10.0 mΩ Max.
    • Withstanding Voltage
    • 300, 500 V Max.
    • Locking Style
    • Screw, Push-pull
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 5.0, 7.0, 9.0 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No, Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Gold, Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
    • Connector Type Details
  • HR22K

    HR22K Series

    Compact, Waterproof, Push-On Bayonet Lock Connectors


    1 Compact, robust design with a metal shell
    2 Unique secure & user-friendly push-on bayonet lock
    3 Oil-proof and waterproof design: IPX7compliant(when mated)
    4 Cat.5e (1Gbps) high speed transmission
    5 Spiral type strain relief design with excellent bending durability is ideal for I/F connections in small spaces.

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • CAT5e
    • Rated Current
    • 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 140.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 20
    • Remarks on Number of Positions
    • Shell Size (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IPX7
    • Contact Resistance
    • Withstanding Voltage
    • 300 V Max.
    • Locking Style
    • Push-on Bayonet
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • 10.0 mm
    • Mating/Unmating Cycles
    • 100
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel
    • Connector Type Details
  • TM11R

    TM11R Series

    EMI-Protected Modular Jacks

    1. “First-Make/Last Break” shield contacts protect circuit components.
    2. Complies with the ISO 8877 Standard (ISDN Interface Connector)

    • Connector Type
    • Jack, Jack cable
    • Parts
    • Panel Mounting Style
    • Snap-in
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 63, 300, 720 mm
    • Generic Type
    • RJ-11, RJ-45
    • Industry Standard
    • FCC, ISO8877
    • Safety Standards
    • UL
    • Performance Characteristics
    • CAT3, CAT5
    • Transmission Rate
    • 0.01, 0.1 Gbps
    • Water Resistance
    • Opening Size
    • 6, 8
    • Number of Positions
    • 2, 6, 8
    • Number of Ports
    • 1, 4
    • Metal Shields
    • Yes
    • Wire Termination Method
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.1, 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Mating/Unmating Cycles
    • 200
    • Operating Temperature Max.
    • 60, 80, 85 ℃
    • Operating Temperature Min.
    • -55, -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
Results:12items