Global icon

Results:2items
  • MS-156C
    Recommended

    MS-156C Series

    1.35mm Height, Coaxial Switch for Ultra Small Size Inspection

    1. Low Insertion Loss
    2. Low Profile, and Space-Saving
    3. Performs Over a Wide Frequency Range
    4. Corresponding to Automatic Mounting
    5. Halogen- free, RoHS2 Compliant

    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA, N
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100, 150, 200, 250, 300, 400, 500, 600, 1000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 11.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30, 100, 500, 10000, 100000, 200000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 1.13, 3.4 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Gray, Black
    • Type 1 Mating Face Connector
    • MS-156C, SMA
    • Type 2 Mating Face Connector
    • SMA, N
    • Return Loss
    • Connector Type Details
  • MS-180
    Recommended

    MS-180 Series

    Subminiature Coaxial Switch 0.85mm Height, 0 to 11GHz

    1. Performs over a wide frequency range
    Applicable frequencies range over a wide bandwidth, from 0 to 11GHz.

    2. Low insertion loss
    0.1 dB Max. up to 3GHz (not mated with the probe).
    0.2 dB Max. up to 6GHz (not mated with the probe).
    0.3 dB Max. up to 11GHz (not mated with the probe).

    3. Space-saving and low profile design
    0.85mm high above the board.
    1.8mm x 1.8mm board space occupation.

    4. Minimized Keep Out area and inspection port on chassis
    Thanks to thinner probing tip in 2.24mm outer
    diameter, customer are able to achieve better space saving design.

    5. Automatic board placement
    Packaged on tape-and-reel the receptacles can be placed with vacuum nozzles of the automatic placement equipment.

    6. Beryllium Free, Halogen Free
    Chlorine, and Bromine are not used in the receptacles.
    Definition according to IEC 61249-2-21.

    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA, SMPM
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100, 150, 200, 300 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 8.0, 11.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100, 500, 10000, 100000, 1000000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81, 1.37 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 70, 85 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • White, Gray
    • Type 1 Mating Face Connector
    • SMA, MS-180
    • Type 2 Mating Face Connector
    • SMA
    • Return Loss
    • Connector Type Details
Results:2items