Global icon

Series ComparisonShow 2 series

  Move Move
Series FX10

FX10

FX11

FX11

Connector Type Plug, Receptacle, Interposer Plug, Receptacle
Number of Positions 80, 96, 100, 120, 140, 144, 168 60, 68, 80, 92, 100, 116, 120, 140
Mounting Pitch 0.5 0.5
Contact Pitch 0.5 0.5
Mounting Style SMT SMT
Connector Orientation Straight Straight
Mating/Unmating Cycles 50 50
Contact Plating Gold Gold
Operating Temperature Min. -55 -55
Operating Temperature Max. 85 85
Remarks on Number of Positions 8 Ground contacts, 10 Ground contacts, 12 Ground contacts, 14 Ground contacts 6 Ground contacts, 8 Ground contacts, 10 Ground contacts, 12 Ground contacts
Performance Characteristics Ethernet, Fiber channel, Infiniband, SAS, SATA, PCIe, PCIe Gen.4 PCIe Gen.4
Rated Current 0.3 0.3
Rated Voltage (AC) 50.0 50.0
Transmission Rate 15.0, 16.0 16.0
Mated Height (Min.) 4.0, 5.0, 6.0, 7.0, 8.0, 11.0 2.0, 2.5, 3.0
Mated Height (Max.) 4.0, 5.0, 6.0, 7.0, 8.0, 10.0, 13.0 2.0, 2.5, 3.0
Mated Height (STEP) 4.0, 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 11.0, 12.0, 13.0 2.0, 2.5, 3.0
Floating Design Yes