HANNOVER MESSE 2018 - Hirose Electric
HANNOVER MESSE 2018
booth image

Come join us at "HANNOVER MESSE 2018" and see
how Hirose delivers interconnect solutions to enable your designs.

On display will be the best of Hirose’s user friendly,
space saving designs with information on products and
technologies for next-generation Smart Devices, Automotive,
Consumer, IoT, Mobile, and Data Center applications.

About HANNOVER MESSE 2018

HANNOVER MESSE 2018
Date 23 - 27 April, 2018
Location Hannover Fairgrounds
Booth # Hall 11, Stand E72
Official Site http://www.hannovermesse.de/home

About Hirose Electric

About Hirose Electric

HIROSE Electric is a world-class Japanese manufacturer of high quality connectors that are sold across all global markets in the electronics industry.
Since the establishment of Hirose in 1937, an excellent reputation has been built through the production of technically advanced connectors that incorporate the latest cutting-edge technology.
As a result, the functions and performance of Hirose connectors are more diversified and sophisticated to satisfy the growing demand for smaller, highly innovative connectors that provide superior connectivity. Such innovations include; enhanced locking mechanisms, ultra low height profiles, high retention forces, user friendly assembly, high speed transmission, high contact reliability and many others. Hirose complies with ISO9001, ISO14001, ISO/TS16949, ISO/IEC17025.
A wide product portfolio of over 50,000 connectors variations are available.

> HIROSE EUROPE
> ABOUT US(CORPORATE DATA)

Product Highlights

Compact / Robust / High-speed ix Industrial™

Compact / Robust / High-speed ix Industrial™

The ix Industrial™ connector features small robust design for use in industrial environments. The high-speed transmission design contributes to equipment evolution and smart manufacturing applications.
more detail

ZERO SCREW™ Terminal block EF2 series

ZERO SCREW™ Terminal block EF2 series

ZERO SCREW™ Terminal Block EF2 series is a spring terminal block that can connect cables to electrical equipment such as power distribution in buildings without using screws. The elimination of screws saves installation works and maintenance.
more detail

Top-quality Industrial Interconnects FunctionMAX™

Top-quality Industrial Interconnects FunctionMAX™

As the name "FunctionMAX™" implies, this product family is a series of Board-to-Board connectors from Hirose with a mission to meet all the needs of the industrial market with maximum functionality.
more detail

The Next-Generation USB Standard USB Type-C™ Connector CX Series

The Next-Generation USB Standard
"USB Type-C™" Connector CX Series

1. Reversible interface for easy mating
2. Conforms to the USB Type-C standard
3. Supports 10Gbps transmission(USB 3.1 Gen.2)
4. Clear tactile click (excellent locking)
more detail

Small-Sized, Low Profile 1.0mm Height, Wire-to-Board Connectors for Power Supply DF58 series

Small-Sized, Low Profile 1.0mm Height,
Wire-to-Board Connectors for Power Supply
DF58 series

1. Small-sized, low profile connector
2. Leveling of the vertical mating cable
3. Proprietary ViSe Lock design
more detail