IMS2018 - Hirose Electric
IMS2018
booth image

Come join us at "IMS 2018" and see how Hirose delivers interconnect solutions to enable your designs.

On display will be Hirose’s extensive range of RF / Coaxial products including applicable terminators, adaptors and attenuators supporting frequencies up to 67GHz. We will also feature many of our Micro Coaxial and Coaxial Switch solutions.

About IMS 2018

IMS2018
Date 10-15 June, 2018
(Exhibition Dates) 12-14 June
Location Pennsylvania Convention Center
Philadelphia, Pennsylvania
Booth # 2034
Official Site https://ims2018.org/

About Hirose Electric

About Hirose Electric

Hirose Electric is a global leader, of outstanding quality interconnect products for electronic applications.
Hirose engineering and sales teams work closely with customers to meet their needs and provide optimal support during all aspects of a project.

> HIROSE U.S.A
> ABOUT US(CORPORATE DATA)

Product Highlights

2.92mm Series

2.92mm coaxial connectors based on MIL Specifications
[2.92mm Series]


• 2.92mm coaxial connector based on MIL Specifications
 (MIL-STD-348B)
• Compatible with the frequency range of up to 40GHz
• Compliant with all RoHS Directives
more detail

2.4mm Series

2.4mm coaxial connectors for frequency test measurements
[2.4mm Series]


• 2.4mm coaxial connector based on MIL Specifications
 (MIL-STD-348B)
• Compatible with the frequency range of up to 50GHz
• Easy to mount
more detail

1.85mm Series

1.85mm coaxial connectors based on IEC Specifications
[1.85mm Series]


• Compatible with the frequency range of up to 67GHz
• Compliant with all RoHS Directives
more detail

SMP Series

Push-On Lock, SMP Coaxial Connectors in MIL Standard
[SMP Series]


• Complies with MIL-STD-348B Standard
• Supports up to 40GHz frequency
• User-friendly push-on type
• Wide variations
more detail

X.FL Series

0.94mm/1.2mm Mated Height Ultraminiature
Lightweight SMT Coaxial [X.FL Series]


• A Low mated height of 0.94 or 1.2 mm (maximum of 1.0 or 1.3 mm)
• Minimal mounting area required
• Ultra lightweight
• High frequency transmission
more detail

X.FL Series

Subminiature Coaxial Switch 0.85mm Height, DC to 11GHz
[MS-180 Series]


• Performs over a wide frequency range
• Low insertion loss
• Space-saving and low profile design
• Minimized Keep Out area and inspection port on chassis
more detail