Global icon

Results:5items
  • FJ
    Recommended

    FJ Series

    Compact Optical Fiber In-Line Connector for Internal Connection (FJ-L)

     

    1. Space- Saving

    2. Can tie with wires.

    3. Easy Mating with Bayonet Lock Design

    4. Standard LC Connector Ferrules

    5. Easy Assembly

    • Connector Type
    • Plug, Jack
    • Parts
    • Panel Mounting Style
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100 mm
    • Recommended Optical Fiber
    • MM-50/125,
    • Fiber Material
    • Silica glass
    • Ferrule Shape
    • Multi-mode
    • Operating Wavelength
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
    • -10 ℃
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
  • BF4-IR2

    BF4-IR2 Series

    Ultra Small AOC
    0.05 to 6.25Gbps, Bidirectional Optical Transmission Type Active I/F Connector


    1. Mating Durability of 1,000 Cycles
    2. Built-in LED for Connection Confirmation
    3. High Flexibility 2 Core Fiber
    4. Low Power Consumption

     

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Generic Type
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 1000, 2000, 3000, 4000, 5000 mm
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Mating/Unmating Cycles
    • 1000
    • Recommended Optical Fiber
    • Return Loss
    • Attenuation
    • Insertion Loss
    • Fiber Material
    • Silica glass
    • Operating Wavelength
    • 850 nm
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -10 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • HMU

    HMU Series

    MU Type Fiber Optic Connectors

    1. IEC, JIS standard compliant and intermateability test certified.
    Comply with JIS C 5983 (F14 type fiber optic connectors) and IEC 61754-6.
    MU intermate test by NTT certified connector.
    2. Flame resistant
    Satisfies flammability rating UL94V-0
    3. Backplane
    MU Backplane connector has a self-holding mechanism which does not transfer any force on the back panel when
    both side of connector assemblies are fully connected. Back panel side connectors can be removed or inserted
    even both sides are mated.
    4. Wide Variety of adapter type
    5. Simplified plugs and Receptacles
    Extremely small size (only 13.75mm Plug length). MU simplified plug is designed for equipments inside connection.
    • Connector Type
    • Plug, Ferrule, Accessory
    • Parts
    • Sleeve holder
    • Panel Mounting Style
    • Generic Type
    • MU
    • Industry Standard
    • JIS, IEC
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 200 mm
    • Recommended Optical Fiber
    • MM-50/125
    • Fiber Material
    • Silica glass
    • Ferrule Shape
    • Single-mode
    • Operating Wavelength
    • 1310 nm
    • Mating/Unmating Cycles
    • 200, 500, 1000
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 70 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Cable Color
    • White
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
  • HRFC

    HRFC Series

    FC Type Fiber Optic Connectors

    1. JIS, IEC standard compliant and intermateability test certified.
    Comply with IEC 61754-13 and JIS C 5970(type F01).
    FC intermate test by NTT certified connector.
    2. Polishing
    Available with PC polishing, advanced PC(AdPC) polishiing and Angled PC(APC) polishing.
    3. Flame resistant
    Satisfies flammability rating UL94V-0.
    • Connector Type
    • Plug, Adapter
    • Parts
    • Panel Mounting Style
    • Screw
    • Generic Type
    • FC
    • Industry Standard
    • JIS, IEC
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • No
    • Cable Length
    • Recommended Optical Fiber
    • Fiber Material
    • Silica glass
    • Ferrule Shape
    • Operating Wavelength
    • Mating/Unmating Cycles
    • 500, 1000
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 70 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Jack
    • Type 2 Mating Face Connector
    • Jack
  • HSC

    HSC Series

    SC type fiber optic connector supporting IEC 61754-4 and JIS C 5973(F04)

    1. IEC, JIS standard compliant and intermateability test certified.
    2. Flame resistant - UL94V-0
    3. Three types of Duplex SC connector
    4. Simplified plugs and receptacles
    • Connector Type
    • Plug, Adapter, Ferrule, Accessory
    • Parts
    • Cap, Boots
    • Panel Mounting Style
    • Screw
    • Generic Type
    • SC
    • Industry Standard
    • JIS, IEC
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • No
    • Cable Length
    • Recommended Optical Fiber
    • Fiber Material
    • Silica glass
    • Ferrule Shape
    • Single-mode
    • Operating Wavelength
    • Mating/Unmating Cycles
    • 500, 1000
    • Number of Positions
    • 1, 2
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 70, 75 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Jack
    • Type 2 Mating Face Connector
    • Jack
Results:5items