Global icon

Results:9items
  • ER8
    Recommended

    ER8 Series

    [FunctionMAX™]

    PCIe Gen.4 High Speed Transmission (16⁺Gbps), 0.8mm Pitch, Board-to-Board Connectors

    1. Pitch : 0.8mm
    2. Variations : Right Angle / Parallel / Coplanar
    3. Stacking Height : 7/9/10/12mm
    4. Number of Positions : 10/20/30/40/50/60 70/80/100/120/140pos.
    5. Large Guide for Easy Mating 
    6. Unique Contact Design for Smooth Mating
    7. Samtec “Edge Rate®” Licensed Second Source

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • PCIe Gen.4
    • Transmission Rate
    • 16.0 Gbps
    • Contact Pitch
    • 0.8 mm
    • Mounting Pitch
    • 0.8 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 7.0, 9.0, 10.0 mm
    • Mated Height (Max.)
    • 9.0, 10.0, 12.0 mm
    • Mated Height (STEP)
    • 7.0, 9.0, 10.0, 12.0 mm
    • Number of Positions
    • 10, 20, 30, 40, 50, 60, 70, 80, 100, 120, 140
    • Remarks on Number of Positions
    • Floating Design
    • No
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • FX18
    Recommended

    FX18 Series

    [FunctionMAX™]

    High Speed Transmission, 0.8mm Pitch Connectors for PCB Connections

    1. 0.8mm pitch
    2. Connection type: Coplanar/Right Angle/Parallel (Height: 10 to 45mm)
    3. No of Pos.: 40, 60, 80, 100, 120, 140, 160, 180
    4. MF (Multi-Functional) contact
    5. Effective mating length of 2mm (Signal contact)
    6. Resistant to excess mating force
    7. Simplified mating with large guides

    • Connector Type
    • Plug, Receptacle, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • PCIe Gen.4
    • Transmission Rate
    • 16.0 Gbps
    • Contact Pitch
    • 0.8 mm
    • Mounting Pitch
    • 0.8 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 10.0, 15.0, 20.0, 25.0 mm
    • Mated Height (Max.)
    • 35.0, 40.0, 45.0 mm
    • Mated Height (STEP)
    • 10.0, 15.0, 20.0, 25.0, 30.0, 35.0, 40.0, 45.0 mm
    • Number of Positions
    • 40, 60, 80, 100, 120, 140, 160, 180
    • Remarks on Number of Positions
    • 4
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • THR, SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • FX23
    Recommended

    FX23 Series

    High Speed Transmission, 0.5mm Pitch
    Board-to-Board Floating Connectors

    1. Pitch: 0.5mm
    2. Connection Type: Stacking (Height : 8 to 30mm)/Right Angle
    3. Positions Available: 20/40/60/80/100/120 for signal + 4 pins for power
    4. Floating Range: X Direction : ±0.6mm  Y direction: ±0.6mm
    5. Supports PCle Gen.4 (16Gbps)
    6. Hybrid Power Design (3A/pin×4 lines)
    7. Current Capacity: Signal Contact 0.5A/pin  Power Contact 3A/pin
    8. Pick & Place (suction tape attached as standard)
    9. Large guide post for excellent mating performance

     

    • Connector Type
    • Header, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • PCIe Gen.4
    • Transmission Rate
    • 16.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 15.0, 20.0, 25.0 mm
    • Mated Height (Max.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (STEP)
    • 15.0, 20.0, 25.0, 30.0 mm
    • Number of Positions
    • 20, 40, 60, 80, 100, 120
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • THR, SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • FX23L
    Recommended

    FX23L Series

    High Speed Transmission, 0.5mm Pitch
    Board-to-Board Floating Connectors

    1. Pitch: 0.5mm
    2. Connection Type: Stacking (Height : 8 to 30mm)/Right Angle
    3. Positions Available: 20/40/60/80/100/120 for signal + 4 pins for power
    4. Floating Range: X Direction : ±0.6mm  Y direction: ±0.6mm
    5. Supports PCle Gen.4 (16Gbps)
    6. Hybrid Power Design (3A/pin×4 lines)
    7. Current Capacity: Signal Contact 0.5A/pin  Power Contact 3A/pin
    8. Pick & Place (suction tape attached as standard)
    9. Large guide post for excellent mating performance

     

    • Connector Type
    • Header, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • PCIe Gen.4
    • Transmission Rate
    • 16.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 8.0, 10.0, 12.0 mm
    • Mated Height (Max.)
    • 8.0, 10.0, 12.0 mm
    • Mated Height (STEP)
    • 8.0, 10.0, 12.0 mm
    • Number of Positions
    • 20, 40, 60, 80, 100, 120
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • THR, SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • IT3
    Recommended

    IT3 Series

    BGA Mezzanine Connector Supporting 10⁺Gbps

    1. Original 3 piece design
    2. Stacking Height: 17-42mm
    3. Staggered1.5mm×1.75mmball grid array
    4. No.of Pos.: 100,200,300(Signal)+ 90%(Additional Grounds)
    5. Differential, single-ended and power
    6. Low mating/extracting forces for easy operability
    7. Wide mating misalignment tolerances for multiple connector use
    8. Can be used to provide high current when used with IT-P

    • Connector Type
    • Plug, Receptacle, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Ethernet
    • Transmission Rate
    • 10.0 Gbps
    • Contact Pitch
    • 1.5 mm
    • Mounting Pitch
    • 1.5 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 14.0, 15.0, 17.0, 18.0, 20.0, 22.0, 25.0, 26.0, 28.0, 30.0, 32.0, 35.0, 38.0, 40.0 mm
    • Mated Height (Max.)
    • 14.0, 15.0, 17.0, 19.0, 21.0, 24.0, 25.0, 27.0, 29.0, 30.0, 31.0, 34.0, 37.0, 38.0, 39.0, 40.0, 42.0 mm
    • Mated Height (STEP)
    • 14.0, 15.0, 17.0, 18.0, 19.0, 20.0, 21.0, 22.0, 23.0, 24.0, 25.0, 26.0, 27.0, 28.0, 29.0, 30.0, 31.0, 32.0, 33.0, 34.0, 35.0, 36.0, 37.0, 38.0, 39.0, 40.0, 41.0, 42.0 mm
    • Number of Positions
    • 100, 200, 300
    • Remarks on Number of Positions
    • Floating Design
    • No, Yes
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • BGA
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • IT5
    Recommended

    IT5 Series

    High-Speed (25⁺Gbps) BGA Mezzanine Connectors

    Hirose’s IT5 mezzanine connector system is as comfortable in today’s data rates of PCIe and XAUI as it is in tomorrow’s 25⁺ Gbps systems. With the ability to transmit differential, singleended and power through one package and being stackable from 14 to 40 mm, IT5 can solve your interface needs for both current and future generations.

    • Connector Type
    • Receptacle, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Ethernet
    • Transmission Rate
    • 25.0 Gbps
    • Contact Pitch
    • 1.5 mm
    • Mounting Pitch
    • 1.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 14.0, 15.0, 18.0, 22.0, 25.0, 28.0, 32.0, 35.0, 38.0 mm
    • Mated Height (Max.)
    • 20.0, 24.0, 27.0, 30.0, 34.0, 37.0, 39.0, 40.0 mm
    • Mated Height (STEP)
    • 14.0, 15.0, 16.0, 18.0, 19.0, 20.0, 22.0, 23.0, 24.0, 25.0, 26.0, 27.0, 28.0, 29.0, 30.0, 32.0, 33.0, 34.0, 35.0, 36.0, 37.0, 38.0, 39.0, 40.0 mm
    • Number of Positions
    • 100, 200, 300
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • BGA
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.2 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • IT8
    Recommended

    IT8 Series

    The IT8 mezzanine connector system was developed to enable 56Gbps performance with 
    the highest signal density in the market, featuring Quasi-Coaxial Structure and
    Polarity-Swap FEXT cancelling technology.
    IT8 delivers the most reliable and flexible solution for your current and future needs
    to design high speed systems.

    Mechanical Features
    1. Stacking heights :
    -10 to 13mm (Two-piece type)
    -14 to 46mm (Three-piece type)
    2. No. of Pos. : 120, 192, 288 signals
    3. Multiple mounting capability
    ±0.2mm floating range in X and Y directions
    4. Mating alignment : ±1.5mm
    5. 1.0×5.5mm BGA interface optimizes routing and SI performance
    6. BGA attachment with “Pin in Ball” ensures reliable solder joints with high SMT
    processing yields
    7. Excellent reflow solderability with superior BGA coplanarity control
    8. Compatible with double-sided and inverted reflow soldering

    Signal Integrity Features
    1. SI capability
    -56⁺Gbps (18 to 46mm), 28⁺Gbps (10 to 16mm)
    -92ohm impedance (suitable for both 100ohm & 85Ω system)
    2. Unique Polarity-Swap FEXT cancelling technology
    3. Quasi-Coaxial Structure to prevent noise emission to adjacent lines
    4. Insertion loss to Crosstalk Ratio (ICR)

    • Connector Type
    • Plug, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Ethernet
    • Transmission Rate
    • 56.0 Gbps
    • Contact Pitch
    • 1.0 mm
    • Mounting Pitch
    • 1.0 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 10.0, 32.0 mm
    • Mated Height (Max.)
    • 46.0 mm
    • Mated Height (STEP)
    • 10.0, 11.0, 12.0, 13.0, 14.0, 15.0, 16.0, 18.0, 19.0, 20.0, 22.0, 23.0, 24.0, 25.0, 26.0, 27.0, 28.0, 29.0, 30.0, 32.0, 33.0, 34.0, 35.0, 36.0, 37.0, 38.0, 39.0, 40.0, 41.0, 42.0, 43.0, 44.0, 45.0, 46.0 mm
    • Number of Positions
    • 120, 192, 288
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • BGA
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • IT9
    Recommended

    IT9 Series

    0.5mm Pitch High Speed Transmission, Right Angle Connector

    1 High Speed Transmission (32⁺Gbps)
    2 High Density : 50 Differential Pairs/Inch (224pos.)
    3 Floating design enables mounting of multiple components on same board
    4 Wide Varieties - No. of Pos.: 84pos., 152pos., 224pos.

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 32.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • 84, 152, 224
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • FX10

    FX10 Series

    [FunctionMAX™]

    15+Gbps 0.5mm pitch Stacking Connectors
    Electrical Interface for the OIF 100G Long-Haul DWDM Transmission Module (MSA-100GLH)

    1. 0.5mm Pitch
    2. Stacking height: 4 to 8mm (2-piece type), 8 to 13mm (3-piece type)
    3. OIF MSA-100GLH Electrical Interface
    FX10A-168P/S-SV(83) assembly is specified for the OIF 100G Long-Haul DWDM Transmission Module host line card - MSA-100GLH electrical connector.
    4. Suited to High-Density Applications
    5. Optional Ground Plate: An alternate style without the ground plate is available.

     

    • Connector Type
    • Plug, Receptacle, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Ethernet, Fiber channel, Infiniband, SAS, SATA, PCIe, PCIe Gen.4
    • Transmission Rate
    • 15.0, 16.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 4.0, 5.0, 6.0, 7.0, 8.0, 11.0 mm
    • Mated Height (Max.)
    • 4.0, 5.0, 6.0, 7.0, 8.0, 10.0, 13.0 mm
    • Mated Height (STEP)
    • 4.0, 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 11.0, 12.0, 13.0 mm
    • Number of Positions
    • 80, 96, 100, 120, 140, 144, 168
    • Remarks on Number of Positions
    • 8 Ground contacts, 10 Ground contacts, 12 Ground contacts, 14 Ground contacts
    • Floating Design
    • Yes
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
Results:9items