Global icon

Results:5items
  • C.FL
    Recommended

    C.FL Series

    0.92mm mated height Low Height and Light Weight Miniature Coaxial Connectors Supporting up to 30GHz

    1. Supports up to 30GHz
    2. Mated Height of 0.92mm (1.0mm Max.)
    3. Ultra lightweight
    4. Automatic Board Placement
    5. 50Ω Ultra-fine coaxial (fluorinated resin insulated) cables
    6. Tactile Lock
    7. Simple Connector Mating and Unmating

    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 30.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 20
    • Mounting Style
    • SMT
    • Connector Orientation
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.64 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 90 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • C.FL
    • Type 2 Mating Face Connector
    • 2.4mm, 2.92mm
    • Return Loss
    • Connector Type Details
  • K.FL2
    Recommended

    K.FL2 Series

    1.2mm Mated Height Max. Micro RF Connector

    1 Low profile RF connector (Mated height : 1.2mm Max.)
    2 Prevention of plug deformation at removal and improved mating retention force
    3 Easy to check the mounting direction using the polarity key
    4 Solder wicking / Flux penetration prevention
    5 Excellent high frequency performance  
    - V.S.W.R : 1.3 Max. (0 to 3GHz)
                     1.5 Max. (3 to 6GHz
                     1.6 Max. (6 to 8GHz)
    6 Pick & Place Mounting

     

    • Connector Type
    • Plug, Receptacle, Plug receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 8.0 GHz
    • V.S.W.R.
    • 1.5, 1.6 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • 20
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.64, 0.81 mm
    • Wire Termination Method
    • Soldering
    • Max. Wire Insulation Diameter
    • 0.61, 0.77 mm
    • Min. Wire Insulation Diameter
    • 0.67, 0.85 mm
    • Shield Diameter
    • 0.54, 0.65 mm
    • Center Conductor Diameter
    • 0.15 mm
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 90 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • U.FL
    Recommended

    U.FL Series

    1.9mm to 2.4mm Mated Height,
    Light Weight SMT Micro Coaxial Connector

     
    1. Space- Saving Design
    2. Solderless Connection Type Available *U.FL(A)
    3. RF Performance (up to 18GHz)
    4. Ultra- Fine Coaxial (Fluorinated Resin Insulated Cables)
    5. Supports Automatic Mounting
    6. Clear, Tactile Lock
    7. Halogen- Free and RoHS2 Compliant
    8. Harnessable with SMA, MMCX and TNC on One Side

    • Connector Type
    • Plug, Receptacle, Adapter, Tool
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 30, 35, 40, 50, 60, 70, 80, 85, 90, 95, 100, 105, 110, 116, 120, 130, 140, 150, 160, 170, 180, 190, 200, 220, 250, 270, 300, 305, 350, 400, 420, 500, 600, 700, 800, 900, 1000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 3.0, 6.0, 8.0, 12.0, 18.0 GHz
    • V.S.W.R.
    • 1.2, 1.3, 1.4 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30, 500, 1000, 10000
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel, Silver
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81, 0.95, 1.13, 1.32, 1.37 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 90, 105 ℃
    • Operating Temperature Min.
    • -40, -10 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • White, Black, Gray
    • Type 1 Mating Face Connector
    • SMA, RP-TNC, U.FL, RP-SMA
    • Type 2 Mating Face Connector
    • U.FL, ML51
    • Return Loss
    • Connector Type Details
  • U.FL-K
    Recommended

    U.FL-K Series

    2.5mm Mated Height Max. Micro Coaxial Connector

    1 Low profile RF connector (Mated height : 2.5mm Max.)
    2 Gold plating for corrosion resistance
    3 Clear tactile click improves operability
    4 Improved peeling strength using 4 ground contacts
    5 Excellent high frequency performance - V.S.W.R. : 1.6 Max. (DC to 8GHz)
    6 Pick & place mounting
    7 Suitable for automotive applications such as AVN, Telematics, Camera module, Antenna etc.

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 8.0 GHz
    • V.S.W.R.
    • 1.6 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 1.32 mm
    • Wire Termination Method
    • Soldering
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • 0.24 mm
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 90 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • X.FL
    Recommended

    X.FL Series

    0.94mm or 1.2mm Mated Height
    Low-Profile, Lightweight and Compact SMT Coaxial Connectors

    1. Space- saving Design
    2. PCB Mounting Space3. 4m㎡
    3. RF Performance (up to 12GHz)
    4. Ultra- fine Coaxial (Fluorinated Resin Insulated) Cables
    5. Supports Automatic Mounting
    6. Easy and Good Mating
    7. Halogen-Free and RoHS2 Compliant

    • Connector Type
    • Plug, Receptacle, Adapter, Others
    • Parts
    • Generic Type
    • SMA
    • Industry Standard
    • WiGig
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 35, 40, 50, 60, 65, 70, 80, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 230, 240, 250, 262, 265, 280, 295, 300, 400, 500, 600, 700, 800, 900, 1000, 2000, 3500 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 8.0, 12.0 GHz
    • V.S.W.R.
    • 1.4 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 20, 500, 10000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.5, 0.64, 0.81, 1.13 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 90 ℃
    • Operating Temperature Min.
    • -40, -10 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • White, Black, Gray, Grey, Brown
    • Type 1 Mating Face Connector
    • SMA, X.FL
    • Type 2 Mating Face Connector
    • X.FL, ML51
    • Return Loss
    • Connector Type Details
    • Plug receptacle, Accessory
Results:5items