Global icon

Results:3items
  • HR25
    Recommended

    HR25 Series

    High Performance, Ultra-Compact Circular Connectors

    1. Small, high density design
    2. Wide range of product variations
    3. Shielded design
    4. RoHS compliant
    5. High Speed Transmission
     Supports Cat.5e(1Gbps) high speed Ethernet

     

    • Connector Type
    • Plug, Receptacle, Jack, Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • CAT5e
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 42.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 4, 6, 8, 12, 16, 20
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 7, 9 mm
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 100 V Max.
    • Locking Style
    • Screw
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 5.0, 7.0 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • THT
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel
    • Connector Type Details
  • HR25A
    Recommended

    HR25A Series

    Miniature Push-Pull Circular Connectors

    1. Small size – high density
    2. Simple push-in/ pull-out mating / un-mating
    3. Several mounting number of positions, styles and terminations
    4. Metal shells
    5. RoHS compliant

    • Connector Type
    • Plug, Receptacle, Jack
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • CAT5e
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 42.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 4, 6, 8, 12, 16, 20
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 9, 7 mm
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 100 V Max.
    • Locking Style
    • Push-pull
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 5.0, 7.0 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • THT
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel
    • Connector Type Details
  • HR10

    HR10 Series

    High Performance Miniature Circular Connectors

    1. A Simple, Yet Highly Reliable Design for Compact, High Density Applications
    2. Extremely Easy Mating/ Unmating Operations
    3. Compatible Variations

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Others
    • Parts
    • Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0, 150.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 140.0, 200.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 4, 5, 6, 10, 12, 20
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 7, 10, 13 mm
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • 10.0 mΩ Max.
    • Withstanding Voltage
    • 300, 500 V Max.
    • Locking Style
    • Screw, Push-pull
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 5.0, 7.0, 9.0 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No, Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Gold, Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
    • Connector Type Details
Results:3items