Global icon

Results:3items
  • CX
    Recommended

    CX Series

    USB Type-C Connector

    1. USB Type-C compliant interface connector
    2. Reversible plug orientation ensures easy insertion
    3. Clear Tactile Click (Excellent Lock Design)
    4. Wide Product Variation
    5. Halogen-free

    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Plug unit, Plug shell
    • Panel Mounting Style
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 1000 mm
    • Generic Type
    • USB Type-C
    • Industry Standard
    • USB3.1, USB3.0, USB3.2, USB2.0, USB4
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB3.1 Gen2, USB4 Gen.2x2
    • Transmission Rate
    • 0.48, 5.0, 20.0 Gbps
    • Water Resistance
    • IP X8, IPX4
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • 16, 24
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Friction
    • Rated Current
    • 5.0, 6.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 48.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 48.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • THR, SMT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board, Standard off-set
    • Wire Termination Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 60, 80, 85, 105 ℃
    • Operating Temperature Min.
    • -40, -30, -20 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
  • ZX
    Recommended

    ZX Series

    Micro-USB connectors meeting USB 2.0 Standard

    Extremely small highly reliable connectors complying with physical, electrical and environmental requirements of Micro-USB standard (USB 2.0). Receptacles and plugs are available in a wide variety of mounting and termination styles, allowing their use in various applications.

    1. Size reduction
    2. Receptacle styles
    3. Plug styles
    4. Smooth mating and unmating
    5. Hirose was the first company to obtain a Micro-USB certification (TID number).

     

    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Plug shell
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • MicroUSB
    • Industry Standard
    • USB
    • Safety Standards
    • Performance Characteristics
    • USB2.0
    • Transmission Rate
    • 0.48 Gbps
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • 5
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.65 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Latch-lock
    • Rated Current
    • 1.8 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board, Reverse on-Board, Reverse off-set, Standard bottom-mount
    • Wire Termination Method
    • Soldering
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
  • ZX360

    ZX360 Series

    [Not Recommended for New Design] USB3.0 Micro-B Connector

    The ZX360 Series is a Micro-USB connector that is compliant with the MicroUSB 3.0 specifications and supports up to 5Gbps high speed data transmission. As a next-generation interface, this series functions well for various small sized devices.

    1. Supports high-speed USB 3.0 transmissions
    2. Fully supports MicroUSB2.0
    3. Design provides a smoother mating cycle and a longer life
    4. Micro-USB 3.0 certification (TID number) acquired
    5. RoHS compliant, halogen-free product

     

     

    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Plug shell
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • MicroUSB
    • Industry Standard
    • USB
    • Safety Standards
    • Performance Characteristics
    • USB3.0
    • Transmission Rate
    • 5.0 Gbps
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • 10
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.65 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Latch-lock
    • Rated Current
    • 1.8 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board
    • Wire Termination Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • 0
    • Connector Type Details
Results:3items