Global icon

Results:1items
  • MS-190

    MS-190 Series

    Ultra Compact Coaxial Connector with Switch, 0 to 11GHz, 0.68mm high

    MS-190 Series are ultra compact coaxial connectors with switch, developed for inspecting the RF module functionality and high-frequency circuits.
    It can be used to mount on high density board of miniaturized smart phones, wearable devices and any other devices which need communication capability.
    It supports high-frequency band up to 11GHz. Allows secure and easy inspection of circuits.

    1. Performs over a wide frequency range
    2. Low insertion loss
    3. Space-saving and low profile design
    4. High reliable contactability
    5. Insert molding technology to prevent dust intrusion and flux wicking
    6. Automatic board placement
    7. Beryllium Free, Halogen Free

    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100, 300 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 11.0 GHz
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • White
    • Type 1 Mating Face Connector
    • MS-190
    • Type 2 Mating Face Connector
    • SMA
    • Return Loss
    • Connector Type Details
Results:1items