Global icon

Results: 1 Products

Applied Facets

  • Production status:Sales Products 
  • Production status:Not recommemded for new design 
  • Production status:Scheduled to be discontinued 
SPECIFICATIONS

SPECIFICATIONS

  • HR11-9BR-6S(73)

    HR11-9BR-6S(73)
    CL0111-0002-8-73

    Scheduled to be discontinued RoHS2
    • Connector Type
    • Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 140.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 6
    • Remarks on Number of Positions
    • Shell Size (mm)
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -10 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 300 V Max.
    • Locking Style
    • Bayonet
    • Wire Termination Method
    • Soldering
    • Cable Outer Diameter
    • 5.5 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel
    • RoHS2
    • Conforming
    • SVHC
    • 30th Non-Contained
    • Connector Type Details
Results: 1 Products