Global icon

Results: 7 Products

Applied Facets

  • Production status:Sales Products 
  • Production status:Not recommemded for new design 
  • Production status:Scheduled to be discontinued 
SPECIFICATIONS

SPECIFICATIONS

  • RP34L-5LP-3SC(71)

    RP34L-5LP-3SC(71)
    CL0113-5161-1-71

    Scheduled to be discontinued RoHS2
    • Connector Type
    • Plug
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 42.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 3
    • Remarks on Number of Positions
    • Shell Size (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 150 V Max.
    • Locking Style
    • Snap-in lock
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • 4.0 mm
    • Mating/Unmating Cycles
    • 5000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Salt Spray Test Duration (Corrosion Resistance)
    • h
    • Shell Material
    • Plastic
    • Finish on Shell
    • RoHS2
    • Conforming
    • SVHC
    • 30th Non-Contained
    • Connector Type Details
  • RP34L-5PA-2SC(1857)(71)

    RP34L-5PA-2SC(1857)(71)
    CL0113-5153-3-71

    Scheduled to be discontinued RoHS2
    • Connector Type
    • Plug
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 42.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Shell Size (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 150 V Max.
    • Locking Style
    • Snap-in lock
    • Wire Termination Method
    • Cable Outer Diameter
    • 3.5 mm
    • Mating/Unmating Cycles
    • 5000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • h
    • Shell Material
    • Plastic
    • Finish on Shell
    • RoHS2
    • Conforming
    • SVHC
    • Contained
    • Connector Type Details
  • RP34L-5PA-3SC(71)

    RP34L-5PA-3SC(71)
    CL0113-5178-4-71

    Scheduled to be discontinued RoHS2
    • Connector Type
    • Plug
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 42.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 3
    • Remarks on Number of Positions
    • Shell Size (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 150 V Max.
    • Locking Style
    • Snap-in lock
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • 4.0 mm
    • Mating/Unmating Cycles
    • 5000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Salt Spray Test Duration (Corrosion Resistance)
    • h
    • Shell Material
    • Plastic
    • Finish on Shell
    • RoHS2
    • Conforming
    • SVHC
    • 30th Non-Contained
    • Connector Type Details
  • RP34L-5R-2PD(71)

    RP34L-5R-2PD(71)
    CL0113-5154-6-71

    Scheduled to be discontinued RoHS2
    • Connector Type
    • Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 42.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Shell Size (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 150 V Max.
    • Locking Style
    • Snap-in lock
    • Wire Termination Method
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 5000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • THT
    • Contact Plating
    • Palladium
    • Salt Spray Test Duration (Corrosion Resistance)
    • h
    • Shell Material
    • Plastic
    • Finish on Shell
    • RoHS2
    • Conforming
    • SVHC
    • 30th Non-Contained
    • Connector Type Details
  • RP34L-5R-3PD(71)

    RP34L-5R-3PD(71)
    CL0113-5157-4-71

    Scheduled to be discontinued RoHS2
    • Connector Type
    • Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 42.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 3
    • Remarks on Number of Positions
    • Shell Size (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 150 V Max.
    • Locking Style
    • Snap-in lock
    • Wire Termination Method
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 5000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • THT
    • Contact Plating
    • Palladium
    • Salt Spray Test Duration (Corrosion Resistance)
    • h
    • Shell Material
    • Plastic
    • Finish on Shell
    • RoHS2
    • Conforming
    • SVHC
    • 30th Non-Contained
    • Connector Type Details
  • RP34L-SC1-112(01)

    RP34L-SC1-112(01)
    CL0113-5179-7-01

    Scheduled to be discontinued RoHS2
    • Connector Type
    • Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 42.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • Remarks on Number of Positions
    • Shell Size (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 150 V Max.
    • Locking Style
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 5000
    • Finger Protection
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Palladium
    • Salt Spray Test Duration (Corrosion Resistance)
    • h
    • Shell Material
    • Finish on Shell
    • RoHS2
    • Conforming
    • SVHC
    • 30th Non-Contained
    • Connector Type Details
  • RP34L-SC1-212(01)

    RP34L-SC1-212(01)
    CL0113-5151-8-01

    Scheduled to be discontinued RoHS2
    • Connector Type
    • Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Positions
    • Remarks on Number of Positions
    • Shell Size (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • Locking Style
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 5000
    • Finger Protection
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Palladium
    • Salt Spray Test Duration (Corrosion Resistance)
    • h
    • Shell Material
    • Finish on Shell
    • RoHS2
    • Conforming
    • SVHC
    • 30th Non-Contained
    • Connector Type Details
Results: 7 Products