Global icon

Home All Products TM10R Series
Results: 1 Products

Applied Facets

  • Production status:Sales Products 
SPECIFICATIONS

SPECIFICATIONS

    • Connector Type
    • Receptacle
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • RJ-11
    • Industry Standard
    • FCC
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Opening Size
    • 6
    • Number of Positions
    • 12
    • Number of Ports
    • 2
    • Metal Shields
    • Wire Termination Method
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (DC)
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Mating/Unmating Cycles
    • 200
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Cable Color
    • RoHS2
    • Conforming
    • SVHC
    • Contact
PRODUCT COMPARISON
CSV DOWNLOAD
Results: 1 Products