Global icon

PRODUCT COMPARISON4 Products are shown

  Move Move Move Move
Part No. Product

IX80G-A-10P
CL0251-0018-0-00

Product

IX80G-A-10P(01)
CL0251-0018-0-01

Product

IX80G-B-10P
CL0251-0019-0-00

Product

IX80G-B-10P(01)
CL0251-0019-0-01

Connector Type Receptacle Receptacle Receptacle Receptacle
Cable Assembly No No No No
Industry Standard IEC 61076-3-124 IEC 61076-3-124 IEC 61076-3-124 IEC 61076-3-124
Safety Standards UL, C-UL/CSA UL, C-UL/CSA UL, C-UL/CSA UL, C-UL/CSA
Performance Characteristics CAT6A CAT6A CAT6A CAT6A
Transmission Rate 10.0 Gbps 10.0 Gbps 10.0 Gbps 10.0 Gbps
Salt Spray Test Duration (Corrosion Resistance) h h h h
Mating/Unmating Cycles 5000 5000 5000 5000
Number of Positions 10 10 10 10
Contact Pitch 1.0 mm 1.0 mm 1.0 mm 1.0 mm
Contact Plating Gold Gold Gold Gold
Locking Style Latch-lock Latch-lock Latch-lock Latch-lock
Rated Current 3.0 A 3.0 A 3.0 A 3.0 A
Rated Voltage (AC) AC 50.0 V AC 50.0 V AC 50.0 V AC 50.0 V
Rated Voltage (DC) DC 60.0 V DC 60.0 V DC 60.0 V DC 60.0 V
Mounting Style SMT SMT SMT SMT
Connector Orientation Straight Straight Straight Straight
Mounting Side Standard on-Board Standard on-Board Standard on-Board Standard on-Board
Operating Temperature Max. 85 ℃ 85 ℃ 85 ℃ 85 ℃
Operating Temperature Min. -40 ℃ -40 ℃ -40 ℃ -40 ℃
RoHS (EU)2015/863 Conforming Conforming Conforming Conforming
SVHC 35th Non-Contained 35th Non-Contained 35th Non-Contained 35th Non-Contained
Mounting Pitch 1.0 mm 1.0 mm 1.0 mm 1.0 mm
Number of Rows (Interface) 2 2 2 2
Plating Thickness 0.2 μm 0.05 μm 0.2 μm 0.05 μm
Key Yes Yes Yes Yes
Finish on Shell Tin Tin Tin Tin
Shell Material Stainless steel Stainless steel Stainless steel Stainless steel
Contact Gender Male Male Male Male
Housing Color Gray Gray Gray Gray
Metal Shields Yes Yes Yes Yes
PCB Stabilizing Feature Soldering Soldering Soldering Soldering
Withstanding Voltage 500 V Max. 500 V Max. 500 V Max. 500 V Max.
Contact Resistance 30.0 mΩ Max. 30.0 mΩ Max. 30.0 mΩ Max. 30.0 mΩ Max.
Recommended PCB Thickness 1.6 mm Max. 1.6 mm Max. 1.6 mm Max. 1.6 mm Max.
Connector Height 9.0 mm 9.0 mm 9.0 mm 9.0 mm
Connector Length 11.0 mm 11.0 mm 11.0 mm 11.0 mm
Connector Width 7.8 mm 7.8 mm 7.8 mm 7.8 mm
Packaging Type Reel Reel Reel Reel
Purchase Unit 450 PCS 450 PCS 450 PCS 450 PCS
Mass 1.16 g 1.154 g 1.16 g 1.154 g
Qty/Box 450 PCS 450 PCS 450 PCS 450 PCS
Remarks Contact Area Plating : Palladium-Nickel Plated+Gold Plated Contact Area Plating : Palladium-Nickel Plated+Gold Plated