Global icon

PRODUCT COMPARISON12 Products are shown

  Move Move Move Move Move Move Move Move Move Move Move Move
Part No. Product

IX30G-A-10S-CV(7.0)
CL0251-0020-0-00

Product

IX30G-A-10S-CV(7.0)(01)
CL0251-0020-0-01

Product

IX31G-A-10S-CV(7.0)
CL0251-0023-0-00

Product

IX31G-A-10S-CV(7.0)(01)
CL0251-0023-0-01

Product

IX31G-B-10S-CV(7.0)
CL0251-0024-0-00

Product

IX31G-B-10S-CV(7.0)(01)
CL0251-0024-0-01

Product

IX30G-B-10S-CV(7.0)
CL0251-0025-0-00

Product

IX30G-B-10S-CV(7.0)(01)
CL0251-0025-0-01

IX32G-A-8S-CV(7.0)
CL0251-0042-0-00

IX32G-A-8S-CV(7.0)(01)
CL0251-0042-0-01

IX32G-B-8S-CV(7.0)
CL0251-0043-0-00

IX32G-B-8S-CV(7.0)(01)
CL0251-0043-0-01

Connector Type Plug Plug Plug Plug Plug Plug Plug Plug Plug Plug Plug Plug
Cable Assembly No No No No No No No No No No No No
Industry Standard IEC 61076-3-124 IEC 61076-3-124 IEC 61076-3-124 IEC 61076-3-124 IEC 61076-3-124 IEC 61076-3-124 IEC 61076-3-124 IEC 61076-3-124 IEC 61076-3-124 IEC 61076-3-124 IEC 61076-3-124 IEC 61076-3-124
Safety Standards UL, C-UL/CSA UL, C-UL/CSA UL, C-UL/CSA UL, C-UL/CSA UL, C-UL/CSA UL, C-UL/CSA UL, C-UL/CSA UL, C-UL/CSA UL, C-UL/CSA UL, C-UL/CSA UL, C-UL/CSA UL, C-UL/CSA
Performance Characteristics CAT6A CAT6A CAT6A CAT6A CAT6A CAT6A CAT6A CAT6A CAT6A CAT6A CAT6A CAT6A
Transmission Rate 10.0 Gbps 10.0 Gbps 10.0 Gbps 10.0 Gbps 10.0 Gbps 10.0 Gbps 10.0 Gbps 10.0 Gbps 10.0 Gbps 10.0 Gbps 10.0 Gbps 10.0 Gbps
Salt Spray Test Duration (Corrosion Resistance) h h h h h h h h h h h h
Mating/Unmating Cycles 5000 5000 5000 5000 5000 5000 5000 5000 5000 5000 5000 5000
Number of Positions 10 10 10 10 10 10 10 10 10 10 10 10
Contact Pitch 1.0 mm 1.0 mm 1.0 mm 1.0 mm 1.0 mm 1.0 mm 1.0 mm 1.0 mm 1.0 mm 1.0 mm 1.0 mm 1.0 mm
Contact Plating Gold Gold Gold Gold Gold Gold Gold Gold Gold Gold Gold Gold
Locking Style Latch-lock Latch-lock Latch-lock Latch-lock Latch-lock Latch-lock Latch-lock Latch-lock Latch-lock Latch-lock Latch-lock Latch-lock
Rated Current 3.0 A 3.0 A 3.0 A 3.0 A 3.0 A 3.0 A 3.0 A 3.0 A 3.0 A 3.0 A 3.0 A 3.0 A
Rated Voltage (AC) AC 50.0 V AC 50.0 V AC 50.0 V AC 50.0 V AC 50.0 V AC 50.0 V AC 50.0 V AC 50.0 V AC 50.0 V AC 50.0 V AC 50.0 V AC 50.0 V
Rated Voltage (DC) DC 60.0 V DC 60.0 V DC 60.0 V DC 60.0 V DC 60.0 V DC 60.0 V DC 60.0 V DC 60.0 V DC 60.0 V DC 60.0 V DC 60.0 V DC 60.0 V
Wire Termination Method IDC IDC IDC IDC IDC IDC IDC IDC IDC IDC IDC IDC
Recommended Min. Wire Size (AWG) 28 28 25 25 25 25 28 28 22 22 22 22
Recommended Max. Wire Size (AWG) 26 26 24 24 24 24 26 26 22 22 22 22
Operating Temperature Max. 85 ℃ 85 ℃ 85 ℃ 85 ℃ 85 ℃ 85 ℃ 85 ℃ 85 ℃ 85 ℃ 85 ℃ 85 ℃ 85 ℃
Operating Temperature Min. -40 ℃ -40 ℃ -40 ℃ -40 ℃ -40 ℃ -40 ℃ -40 ℃ -40 ℃ -40 ℃ -40 ℃ -40 ℃ -40 ℃
RoHS (EU)2015/863 Conforming Conforming Conforming Conforming Conforming Conforming Conforming Conforming Conforming Conforming Conforming Conforming
SVHC 35th Non-Contained 35th Non-Contained 35th Non-Contained 35th Non-Contained 35th Non-Contained 35th Non-Contained 35th Non-Contained 35th Non-Contained 35th Non-Contained 35th Non-Contained 35th Non-Contained 35th Non-Contained
Number of Rows (Interface) 2 2 2 2 2 2 2 2 2 2 2 2
Plating Thickness 0.2 μm 0.05 μm 0.2 μm 0.05 μm 0.2 μm 0.05 μm 0.2 μm 0.05 μm 0.2 μm 0.05 μm 0.2 μm 0.05 μm
Key Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes
Finish on Shell Nickel Nickel Nickel Nickel Nickel Nickel Nickel Nickel Nickel Nickel Nickel Nickel
Shell Material Stainless steel Stainless steel Stainless steel Stainless steel Stainless steel Stainless steel Stainless steel Stainless steel Stainless steel Stainless steel Stainless steel Stainless steel
Contact Gender Female Female Female Female Female Female Female Female Female Female Female Female
Housing Color Black Black Black Black Black Black Black Black Black Black Black Black
Metal Shields Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes
Withstanding Voltage 500 V Max. 500 V Max. 500 V Max. 500 V Max. 500 V Max. 500 V Max. 500 V Max. 500 V Max. 500 V Max. 500 V Max. 500 V Max. 500 V Max.
Contact Resistance 30.0 mΩ Max. 30.0 mΩ Max. 30.0 mΩ Max. 30.0 mΩ Max. 30.0 mΩ Max. 30.0 mΩ Max. 30.0 mΩ Max. 30.0 mΩ Max. 30.0 mΩ Max. 30.0 mΩ Max. 30.0 mΩ Max. 30.0 mΩ Max.
Connector Height 17.5 mm 17.5 mm 17.5 mm 17.5 mm 17.5 mm 17.5 mm 17.5 mm 17.5 mm 17.5 mm 17.5 mm 17.5 mm 17.5 mm
Connector Length 9.2 mm 9.2 mm 9.2 mm 9.2 mm 9.2 mm 9.2 mm 9.2 mm 9.2 mm 9.2 mm 9.2 mm 9.2 mm 9.2 mm
Connector Width 28.6 mm 28.6 mm 28.6 mm 28.6 mm 28.6 mm 28.6 mm 28.6 mm 28.6 mm 28.6 mm 28.6 mm 28.6 mm 28.6 mm
Max. Wire Insulation Diameter 7.2 mm 7.2 mm 7.2 mm 7.2 mm 7.2 mm 7.2 mm 7.2 mm 7.2 mm 7.2 mm 7.2 mm 7.2 mm 7.2 mm
Min. Wire Insulation Diameter 6.3 mm 6.3 mm 6.3 mm 6.3 mm 6.3 mm 6.3 mm 6.3 mm 6.3 mm 6.3 mm 6.3 mm 6.3 mm 6.3 mm
Packaging Type Tray Tray Tray Tray Tray Tray Tray Tray Tray Tray Tray Tray
Purchase Unit 100 PCS 300 PCS 100 PCS 100 PCS 100 PCS 300 PCS 100 PCS 100 PCS 300 PCS 300 PCS 300 PCS 300 PCS
Mass 4.36 g 4.36 g 4.32 g 4.32 g 4.32 g 4.32 g 4.36 g 4.36 g 4.28 g 4.28 g 4.28 g 4.28 g
Qty/Box 300 PCS 300 PCS 300 PCS 300 PCS 300 PCS 300 PCS 300 PCS 300 PCS 300 PCS 300 PCS 300 PCS 300 PCS
Remarks Contact Area Plating : Palladium-Nickel Plated+Gold Plated Contact Area Plating : Palladium-Nickel Plated+Gold Plated Contact Area Plating : Palladium-Nickel Plated+Gold Plated Contact Area Plating : Palladium-Nickel Plated+Gold Plated Contact Area Plating : Palladium-Nickel Plated+Gold Plated Contact Area Plating : Palladium-Nickel Plated+Gold Plated