Global icon

PRODUCT COMPARISON4 Products are shown

  Move Move Move Move
Part No.

IX40G-A-10P-JC(7.0)
CL0251-0109-0-00

IX40G-A-10P-JC(7.0)(01)
CL0251-0109-0-01

IX40G-B-10P-JC(7.0)
CL0251-0111-0-00

IX40G-B-10P-JC(7.0)(01)
CL0251-0111-0-01

Connector Type Jack Jack Jack Jack
Cable Assembly No No No No
Industry Standard IEC 61076-3-124 IEC 61076-3-124 IEC 61076-3-124 IEC 61076-3-124
Safety Standards UL, C-UL/CSA UL, C-UL/CSA UL, C-UL/CSA UL, C-UL/CSA
Performance Characteristics CAT6A CAT6A CAT6A CAT6A
Transmission Rate 10.0 Gbps 10.0 Gbps 10.0 Gbps 10.0 Gbps
Salt Spray Test Duration (Corrosion Resistance) h 48 h h 48 h
Mating/Unmating Cycles 5000 5000 5000 5000
Number of Positions 10 10 10 10
Contact Pitch 1.0 mm 1.0 mm 1.0 mm 1.0 mm
Contact Plating Gold Gold Gold Gold
Locking Style Latch-lock Latch-lock Latch-lock Latch-lock
Rated Current 3.0 A 3.0 A 3.0 A 3.0 A
Rated Voltage (AC) AC 50.0 V AC 50.0 V AC 50.0 V AC 50.0 V
Rated Voltage (DC) DC 60.0 V DC 60.0 V DC 60.0 V DC 60.0 V
Wire Termination Method Soldering Soldering Soldering Soldering
Operating Temperature Max. 85 ℃ 85 ℃ 85 ℃ 85 ℃
Operating Temperature Min. -40 ℃ -40 ℃ -40 ℃ -40 ℃
RoHS (EU)2015/863 Conforming Conforming Conforming Conforming
SVHC 34th Non-Contained 34th Non-Contained 34th Non-Contained 34th Non-Contained
Number of Rows (Interface) 2 2 2 2
Plating Thickness 0.2 μm 0.2 μm
Key Yes Yes Yes Yes
Finish on Shell Nickel Nickel Nickel Nickel
Shell Material Stainless steel Stainless steel Stainless steel Stainless steel
Contact Gender Male Male Male Male
Housing Color Black Black Black Black
Metal Shields Yes Yes Yes Yes
Withstanding Voltage 500 V Max. 500 V Max. 500 V Max. 500 V Max.
Contact Resistance 30.0 mΩ Max. 30.0 mΩ Max. 30.0 mΩ Max. 30.0 mΩ Max.
Connector Height 11.0 mm 11.0 mm 11.0 mm 11.0 mm
Connector Length 15.7 mm 15.7 mm 15.7 mm 15.7 mm
Connector Width 28.6 mm 28.6 mm 28.6 mm 28.6 mm
Packaging Type Tray Tray Tray Tray
Purchase Unit 100 PCS 100 PCS 100 PCS 100 PCS
Mass 4.9 g 4.9 g 4.9 g 4.9 g
Qty/Box 300 PCS 300 PCS 300 PCS 300 PCS