Global icon

PRODUCT COMPARISON2 Products are shown

  Move Move
Part No.

FH34SRJ-8S-0.5SH(50)
CL0580-1231-8-50

FH34SRJ-8S-0.5SH(99)
CL0580-1231-8-99

Connector Type Receptacle Receptacle
Mounting Pitch 0.5 mm 0.5 mm
Connector Length 6.0 mm 6.0 mm
Connector Height 1.0 mm 1.0 mm
Connector Width 3.8 mm 3.8 mm
Contact Orientation Top & Bottom Top & Bottom
ZIF/Non-ZIF/LIF ZIF ZIF
Recommended FFC/FPC FPC/FFC FPC/FFC
FPC/FFC Insertion Direction Horizontal Horizontal
Applicable FPC Cable Thickness (mm) 0.3 mm 0.3 mm
Depth dimension (mm) actuator OPEN state 3.45 mm 3.45 mm
Depth dimension (mm) actuator CLOSE state 3.8 mm 3.8 mm
Actuator method Back Back
Number of Positions 8 8
Contact Pitch 0.5 mm 0.5 mm
Number of Rows (Lead/PCB Side) 1 1
Performance Characteristics USB3.1, SATA, PCIe Gen 3, MIPI D-PHY, eDP1.3, null USB3.1, SATA, PCIe Gen 3, MIPI D-PHY, eDP1.3, null
Transmission Rate 10.0 Gbps 10.0 Gbps
Operating Temperature Max. 105 ℃ 105 ℃
Operating Temperature Min. -55 ℃ -55 ℃
Rated Voltage (AC) AC 50.0 V AC 50.0 V
Rated Voltage (DC) DC 50.0 V DC 50.0 V
Rated Current 0.5 A 0.5 A
RoHS (EU)2015/863 Conforming Conforming
SVHC 32nd Non-Contained 32nd Non-Contained
Contact Plating Gold Gold
Mating/Unmating Cycles 20 20
Solder Wicking Prevention Yes Yes
Contact Resistance 100.0 mΩ Max. 100.0 mΩ Max.
FFC/FPC Thickness 0.3 mm 0.3 mm
Packaging Type Reel Reel
Purchase Unit 5000 PCS 500 PCS
Mass 0.034 g 0.034 g
Qty/Box 5000 PCS 500 PCS
Remarks Performance Characteristics: USB 3.1,USB 4.0,PCIe Gen 3,eDP 1.3,MIPI D-PHY 1.1 For trial production, Performance Characteristics: USB 3.1,USB 4.0,PCIe Gen 3,eDP 1.3,MIPI D-PHY 1.1