Global icon

Series ComparisonShow 5 series

  Move Move Move Move Move
Series FH55/FH55M

FH55/FH55M

FH65

FH65

TF28A

TF28A

TF31

TF31

TF43SW

TF43SW

Connector Type Receptacle Receptacle Receptacle Receptacle, Others
Number of Positions 10, 22, 31, 40 8, 10, 12, 15, 34 96 4, 6, 7, 8, 10, 12, 13, 14, 16, 17, 18, 20, 21, 22, 24, 25, 26, 28, 30, 32, 35, 36, 40, 45, 50, 53, 54, 55, 60 66
Mounting Pitch 0.4, 0.5 0.5 0.5 0.5, 1.0 0.5
Contact Pitch 0.4, 0.5 0.5 0.5 0.5, 1.0 0.5
Connector Length 7.3, 14.4, 15.7, 18.9, 19.3, 23.4 5.8, 6.8, 7.8, 9.3, 18.8 53.1 6.3, 7.3, 7.8, 8.3, 9.3, 10.3, 10.8, 11.3, 12.3, 12.8, 13.3, 14.3, 14.8, 15.3, 16.3, 16.8, 17.3, 18.3, 19.3, 20.3, 21.8, 22.3, 24.3, 26.8, 29.3, 30.3, 30.8, 31.3, 31.8, 34.3 47.88
Connector Width 4.2 3.57 4.84 5.7 4.84
Connector Height 1.5 1.2 1.2 1.75, 2.0 1.2
Operating Temperature Min. -55 -40 -40 -40 -40
Operating Temperature Max. 85 125 85 105 85
Performance Characteristics PCIe Gen.4, HDMI 1.4a, , Port 1.3 Serial ATA Gen.3 MIPI D-PHY ver. 2.1
Rated Current 0.4, 0.5 0.5 0.5 0.5 6.0
Rated Voltage (AC) 40.0, 50.0 50.0 50.0 50.0 50.0
Rated Voltage (DC) 40.0, 50.0 50.0 50.0 50.0 50.0
Transmission Rate 16.0
Contact Orientation Bottom Bottom Bottom Bottom Bottom
ZIF/Non-ZIF/LIF ZIF ZIF ZIF ZIF
Recommended FFC/FPC High Speed FPC FPC/FFC FPC/FFC FPC/FFC FPC/FFC
FPC/FFC Insertion Direction Horizontal Horizontal Horizontal Horizontal Horizontal
Applicable FPC Cable Thickness (mm) 0.3 0.3 0.3 0.3 0.3
Depth dimension (mm) actuator OPEN state 4.0 3.57 4.0 5.7 4.0
Depth dimension (mm) actuator CLOSE state 4.2 3.57 4.84 5.7 4.84
Actuator method Front Front Front Front Front
Number of Rows (Lead/PCB Side) 1 1 1 1