Latest News
2022/08/03 | Hirose Electric Adds a New In-line Jack Variation. [Press Release] [Featured Page In-line Jack] |
2022/05/11 | "Applicable Cable List" was added. |
2022/01/20 | [Press Release] ix Industrial™ Specified as a New PROFINET Interface by PROFIBUS User Organisation |
2021/05/21 | HIROSE ELECTRIC Adds the Right Angle Plug as a New Variation to the IEC Standard Compliant Industrial Ethernet Interface Connector Lineup, the ix Industrial™ [Press Release] [Featured Page Right Angle (Solder)、Right Angle Plug] |
Industrial Connector for the Future of Factories
The ix Industrial is the next-generation connector for Ethernet and other industrial equipment transmissions. The small, robust design makes ix Industrial ideal for use in industrial environments. The high speed transmission design together with the IEC 61076-3-124 standard compliant interface contribute to equipment evolution and smart manufacturing applications.
Features
Extremely Compact Design
The ix Industrial offers a reduced size of 75% compared to conventional RJ45 modular solutions. This size reduction allows for reduced installation space.
The receptacle allows for parallel 10mm pitch mounting, ideal for using multiple connectors such as when daisy-chaining. The compact size also contributes to size reduction of end products.
![A miniaturized new standard connector for industrial applications, robot [ix Industrial™]](https://prd-4s-public.s3.amazonaws.com/product/en/pr/ix_industrial/img/ix_00_01.png)
Robust
![A miniaturized new standard connector for industrial applications, robot [ix Industrial™]](https://prd-4s-public.s3.amazonaws.com/product/en/pr/ix_industrial/img/ix_00_02.png)
HIROSE's unique shell design offers a high PCB retention force. With a high cable pulling and prying resistance, the plug connection is protected from external stress.
High Speed Transmission
The ix Industrial makes stable high speed transmission of Cat.5e (1Gbps/4 Pairs) and Cat.6A (10Gbps/4 Pairs) a reality.
It is also used in a variety of applications, from Ethernet in FA equipment to medical devices. Many major manufacturers use the ix Industrial.
EMC Resistant
A continuous 360 degree shield design prevents interference from external noise. High EMC resistance provides secure high speed transmission. Ideal for applications in which noise resistance is critical.
Variations (IEC standard connector)
View product variations, drawings and 3D models.
Receptacle
In-line Jack
Plug
Allows Complete Certification of Links Based on IEC Standard High-Performance

The ix Industrial adapter allows the DSX Series (Fluke Networks) to connect to cabling systems employing the ix Industrial connector for the purposes of pre-startup verification and troubleshooting. Even when customers and contractors use top quality components, variations in the installation process can cause issues ranging from intermittent to total network failures leading to unexpected downtime. Certifying the installed cabling to industry standards during deployment reduces start-up time and prevents costly cabling-related downtime.
> Press Release, 13/05/2019 (Fluke Networks)
> DSX CableAnalyzer™ series (Fluke Networks)
> Manual (DSX CableAnalyzer Adapter for ix Industrial)
Measurement inquiries:
E-mail:info@flukenetworks.com
Purchase Inquiry:
The ix Industrial adapter for the DSX CableAnalyzer Series is manufactured by Fluke Networks and is exclusively available through HIROSE and HARTING resellers. HIROSE Web Inquiry
*DSX CableAnalyzer™ is a registered trademark of Fluke Networks.
RJ45 Plug (TM61 Series) Compatible with ix Industrial Cable Assemblies
The TM61P Series is an RJ45 modular plug supporting Cat.6A transmission. With an applicable cable size (sheath diameter) of ø6.0-6.5mm that is compatible with the ix Industrial, the TM61P Series is ideal for when you want to attach an RJ45 to the opposite side of an ix Industrial cable assembly.
For example, when using ix Industrial on the robot side connection and the standard RJ45 specifications are wanted for the camera side connection, use the Cat.6A and ix Industrial applicable cable size compatible TM61P Series.