Splashproof Cover

The ix Industrial™ Splashproof Cover adopts a simple splashproof structure using a silicone cover, making it an industrial connector suitable for use in environments where water droplets or splashes may be present. When mated with the receptacle, the cover closely contacts the panel surface, ensuring IP54 splashproof and dustproof performance.
While maintaining the operability and ease of use of the existing ix Industrial™ Series, it offers high compatibility and allows flexible configurations depending on the application and termination method. Its compact design supports high‑density mounting and contributes to space saving in equipment design.
With its simple structure, it provides ease of assembly and ensures stable quality even in mass‑production applications.
(Note) The splashproof cover is sold separately from the standard IX straight plug(without cover case).Please purchase both for use.
The variations of the standard IX straight plug without the cover case will be released over time.
![A miniaturized new standard connector for industrial applications, robot [ix Industrial™ In-line Jack]](https://prd-4s-public.s3.amazonaws.com/product/en/pr/ix_industrial/img/mv.jpg)