Features
1. Terminator and harness for mmWave
2. Excellent frequency performance from DC to mmWave
Product list(Web member registration and login are required to view RF Report)
Terminator
Series | Product name | Frequency | Connector type | Memo |
---|---|---|---|---|
1.85mm |
HV-TMP-1 | DC up to 65GHz |
Plug terminator | |
2.4mm |
H2.4-TMP | DC up to 50GHz |
Plug terminator | |
2.92mm |
HK-TMP | DC up to 40GHz |
Plug terminator |
Adapter
Series | Product name | Frequency | Connector conversion type | Memo |
---|---|---|---|---|
2.92mm |
HK-A-PJ | DC up to 40GHz |
Plug - Jack | |
HK-A-JJ | Jack - Jack | |||
HK-A-PP | Plug - Plug |
Cable harness
Series | Product name | Frequency | Harness Length | Memo |
---|---|---|---|---|
1.85mm |
HV-2P-IW-A-6IN | DC up to 65GHz |
152.4mm (6 inch) | |
HV-2P-IW-A-12IN | 304.8mm (12 inch) | |||
HV-2P-IW-A-24IN | 609.6mm (24 inch) | |||
HV-2P-IW-A-36IN | 914.4mm (36 inch) | |||
HV-2P-IW-A-48IN | 1219.2mm (48 inch) | |||
2.4mm |
H2.4-2P-SF085MC1-A-6IN | DC up to 50GHz |
152.4mm (6 inch) | |
H2.4-2P-SF085MC1-A-12IN | 304.8mm (12 inch) | |||
H2.4-2P-SF085MC1-A-24IN | 609.6mm (24 inch) | |||
H2.4-2P-SF085MC1-A-36IN | 914.4mm (36 inch) | |||
H2.4-2P-SF085MC1-A-48IN | 1219.2mm (48 inch) | |||
H2.4-2P-SF085MC1-A-60IN | 1524.0mm (60 inch) | |||
2.92mm |
HK-2P-MC1-A-6IN | DC up to 40GHz |
152.4mm (6 inch) | |
HK-2P-MC1-A-12IN | 304.8mm (12 inch) | |||
HK-2P-MC1-A-24IN | 609.6mm (24 inch) | |||
HK-2P-MC1-A-36IN | 914.4mm (36 inch) | |||
HK-2P-MC1-A-48IN | 1219.2mm (48 inch) | |||
HK-2P-MC1-A-60IN | 1524.0mm (60 inch) |
Related links
HRS connectors for mmWave
mmWave coaxial connectors for high frequency test applications
Push-on connectors for internal wiring for RF instruments
Basic knowledge of mmWave
[Category] RF/Coaxial