Features
1. RF coupling with signal lines on PCB by using only two screws. No solder is required.
2. Superior RF performance over mmWave.
3. Reusable.
4. Provides HFSS encryption model data for electromagnetic field analysis.
PCB Design guide of test board products available
Product list(Web member registration and login are required to view simulation model etc.)
End launch
Series | Product name | Screw sizes |
Attached screw length |
PCB board thickness |
Memo |
---|---|---|---|---|---|
1.85mm DC up to 65GHz |
HV-LR-SR2 | No.0-80UNF | - | - | |
HV-LR-SR2(11) | 6.35mm (1/4 inch) | 2.6~4.2mm | |||
HV-LR-SR2(12) | 4.76mm (3/16 inch) | 1.0~2.6mm | |||
2.4mm DC up to 50GHz |
H2.4-LR-SR2 | No.0-80UNF | - | - | |
H2.4-LR-SR2(11) | 6.35mm (1/4 inch) | 2.6~4.2mm | |||
H2.4-LR-SR2(12) | 4.76mm (3/16 inch) | 1.0~2.6mm | |||
2.92mm DC up to 40GHz |
HK-LR-SR2 | No.0-80UNF | - | - | |
HK-LR-SR2(11) | 6.35mm (1/4 inch) | 2.6~4.2mm | |||
HK-LR-SR2(12) | 4.76mm (3/16 inch) | 1.0~2.6mm | |||
SMA DC up to 28GHz |
HRM(G)-300-467B-1 | No.2-64UNF | - | - | |
HRM(G)-300-467B-2 | M2×0.4 | - | - |
Vertical launch
Series | Product name CL code |
Screw sizes |
Attached screw length |
PCB board thickness |
Corresponding board | Memo | |
---|---|---|---|---|---|---|---|
Surface trace |
Inner layer | ||||||
1.85mm DC up to 67 (71) GHz |
HV-R-SR2-SA | No.0-80UNF | - | - | OK | OK | |
HV-R-SR2-SA(15) | 6.35mm (1/4 inch) 4.76mm (3/16 inch) |
2.6~4.2mm 0.8~2.6mm |
|||||
2.4mm DC up to 50GHz |
H2.4-R-SR2-SA | No.0-80UNF | - | - | OK | OK | |
H2.4-R-SR2-SA(15) | 6.35mm (1/4 inch) 4.76mm (3/16 inch) |
2.6~4.2mm 0.8~2.6mm |
|||||
2.92mm DC up to 43.5 GHz |
HK-R-SR2-SA | No.0-80UNF | - | - | OK | OK | |
HK-R-SR2-SA(15) | 6.35mm (1/4 inch) 4.76mm (3/16 inch) |
2.6~4.2mm 0.8~2.6mm |
|||||
SMA DC up to 28GHz |
HRM(G)-300-468B-1 | No.0-80UNF | - | - | NG | OK | |
HRM(G)-300-468B-1(01) | 4.76mm (3/16 inch) | 0.7~2.65mm |
Related links
HRS connectors for mmWave
Push-on connectors for internal wiring for RF instruments
Cable harness, adapter, terminator for mmWave
Basic knowledge of mmWave
[Category] RF/Coaxial