Global icon

Home RP34L Series RP34L-SC1-112(01)

RP34L-SC1-112(01)

CL0113-5179-7-01

RoHS2

※ The actual product may differ from the image
  • Part No.
  • RP34L-SC1-112(01)
  • Connector Type
  • Contact
  • Parts
  • Generic Type
  • Industry Standard

Detailed SpecificationsLast Updated On March. 31, 2021

Product information
  • Part No.
  • RP34L-SC1-112(01)
  • CL No.
  • CL0113-5179-7-01
  • Connector Type
  • Contact
  • Parts
  • Generic Type
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • Rated Current
  • 5.0 A
  • Rated Voltage (AC)
  • AC 30.0 V
  • Rated Voltage (DC)
  • DC 42.0 V
  • Number of Positions
  • Remarks on Number of Positions
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -25 ℃
  • Water Resistance
  • Contact Resistance
  • Withstanding Voltage
  • 150 V Max.
  • Locking Style
  • Wire Termination Method
  • Crimping
  • Cable Outer Diameter
  • Mating/Unmating Cycles
  • 5000
  • Finger Protection
  • Metal Shields
  • No
  • Mounting Style
  • Contact Plating
  • Palladium
  • Salt Spray Test Duration (Corrosion Resistance)
  • Shell Material
  • Finish on Shell
  • Contact Gender
  • Female
  • Housing Color
  • Panel Mounting Style
  • Connector Orientation
  • PCB Stabilizing Feature
  • Solder Wicking Prevention
  • Key
  • No
  • Cap Material
  • Plating Thickness
  • Max. Wire Insulation Diameter
  • 1.8 mm
  • Min. Wire Insulation Diameter
  • Recommended Min. Wire Size (AWG)
  • 22
  • Recommended Max. Wire Size (AWG)
  • 18
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Connector Length
  • Connector Width
  • Connector Height
  • UL Style Wire/Cable
  • Notes on Recommended Wire
  • 0
  • Recommended PCB Thickness
  • Packaging Type
  • Bag
  • Purchase Unit
  • 100 PCS
  • Mass
  • 7.45 g
  • Static Sensitive
  • No
  • Qty/Box
  • 10000 PCS
  • Cable Assembly
  • No
  • Cable Length
  • Cable Color
  • Remarks
  • Palladium plating .

Part No. Tool Type Tool Name
Contact Removal Tool
Manual Crimping Tool
Cable crimping tool
Manual Crimping Tool
Automated Crimping Machine Body
Main unit of crimping machine