Global icon

Home EF2 Series EF2A-D400-1

EF2A-D400-1

CL0142-0213-0-00

RoHS2

※ The actual product may differ from the image
  • Part No.
  • EF2A-D400-1
  • Connector Type
  • Parts
  • Generic Type
  • Industry Standard

Detailed SpecificationsLast Updated On June. 07, 2021

Product information
  • Part No.
  • EF2A-D400-1
  • CL No.
  • CL0142-0213-0-00
  • Connector Type
  • Parts
  • Generic Type
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • Rated Current
  • 400.0 A
  • Rated Voltage (AC)
  • AC 1000.0 V
  • Rated Voltage (DC)
  • DC 1500.0 V
  • Number of Positions
  • 1
  • Remarks on Number of Positions
  • Operating Temperature Max.
  • 105 ℃
  • Operating Temperature Min.
  • -25 ℃
  • Water Resistance
  • Contact Resistance
  • Withstanding Voltage
  • Locking Style
  • Wire Termination Method
  • Cable Outer Diameter
  • Mating/Unmating Cycles
  • Finger Protection
  • Metal Shields
  • Mounting Style
  • Contact Plating
  • Salt Spray Test Duration (Corrosion Resistance)
  • h
  • Shell Material
  • Finish on Shell
  • RoHS2
  • Conforming
  • SVHC
  • Contact
  • Contact Gender
  • Housing Color
  • Panel Mounting Style
  • Connector Orientation
  • PCB Stabilizing Feature
  • Solder Wicking Prevention
  • Key
  • Cap Material
  • Plating Thickness
  • Max. Wire Insulation Diameter
  • Min. Wire Insulation Diameter
  • Recommended Min. Wire Size (AWG)
  • Recommended Max. Wire Size (AWG)
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Connector Length
  • 55.0 mm
  • Connector Width
  • 111.0 mm
  • Connector Height
  • 85.0 mm
  • UL Style Wire/Cable
  • Notes on Recommended Wire
  • Recommended PCB Thickness
  • Packaging Type
  • Purchase Unit
  • 1 PCS
  • Mass
  • 0.0 g
  • Static Sensitive
  • Qty/Box
  • 999999 PCS
  • Cable Assembly
  • No
  • Cable Length
  • Cable Color
  • Remarks

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.

Data Sheet