

- Product Top
- Category
-
Applications
- Wearable & Smartphone
- Smart Home
- Mobile Communication Devices
- Other Consumer Equipment
- Autonomous Car
- Powertrain (For Automotive)
- Infortainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

AP105-RP34L-SC1-212
CL0901-2043-4-00
Tooling
- Part No.
- AP105-RP34L-SC1-212
- Tool Name
- Tool Feature Info
- Tool Available Region
- Input Voltage
- 0.0 V
Detailed SpecificationsLast Updated On March. 29, 2021
Product information
- Part No.
- AP105-RP34L-SC1-212
- CL No.
- CL0901-2043-4-00
- Tool Type
- Applicator
Tools
- Tool Name
- Tool Feature Info
- Tool Available Region
- Input Voltage
- 0.0 V
- Recommended Wire Type
- Wire Termination Method
- UL Style Wire/Cable
- Recommended Min. Wire Size (AWG)
- 0
- Recommended Max. Wire Size (AWG)
- 0
- Recommended Min. Wire Size (mm²)
- 0.0 mm²
- Recommended Max. Wire Size (mm²)
- 0.0 mm²
- Recommended Coaxial Cable
- Cable Outer Diameter
- 0.0 mm
- Mass
- 0.0 g
- RoHS
- No
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Assembly Information
- Crimp Condition 011351518_RP34L-SC1-212_CC.pdf [doc_1504111314367.pdf: 21 KB]
- Crimp Condition 01135151801_RP34L-SC1-212(01)_CC [doc_1610181355343.pdf: 17 KB]
- Tool Instruction Manual ATAD-P0064_AP105_STD_IM_6th.pdf [ATAD-P0064_AP105_STD_IM_6th.pdf: 1,405 KB]
- Applicator Parts List AP105-RP34L-SC1-212_PARTS LIST [doc_1609151119318.pdf: 29 KB]
Terminals Supported by the Tool
Part No.
Contact Plating
Palladium
HRS No. | Applicator Parts Name | Marking on Applicator Parts |
---|---|---|
CL0901-2043-4-61 |
Insulation crimper | 280292 |
CL0901-2043-4-62 |
Wire crimper | 280293 |
CL0901-2043-4-63 |
Insulation anvil | 280294 |
CL0901-2043-4-64 |
Wire anvil | 280295 |
CL0901-2043-4-65 |
Cut off punchA | 275096 |
CL0901-2043-4-66 |
Cut off dieA | 278206 |