- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
2.4mm-AT Series Scheduled to be discontinued
2.4mm Coaxial Connectors MIL Standard Compliant/Fixed Attenuators
Features
2.4mm Coaxial Connectors MIL Standard Compliant/Fixed Attenuators
1. Fixed Attenuators Supporting 0 to 50GHz
(0,1,2,3,4,5,6,7,8,9,10,20dB)
2. Small Size, Light Weight
3. Unique internal spring connection for robustness
and excellence impedance matching even with temperature change.
4. Low V.S.W.R. & High Reliability
5. MIL Compliant (MIL-STD-348B)2.4mm Coaxial Attenuator
Related Products
[Coaxial Connectors] 2.4mm Series
[Coaxial Terminator] 2.4mm-TM Series
Specifications
- Connector Type
- Adapter
- Parts
- Attenuator
- Industry Standard
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 50.0 GHz
- V.S.W.R.
- 1.4, 1.45 Max.
- Sensitivity
- Attenuation
- 0.0, 1.0, 2.0, 3.0, 4.0, 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 20.0 dB
- Number of Ports
- Port Connector Type
- Type 1 Mating Face Connector
- 2.4mm
- Type 2 Mating Face Connector
- 2.4mm
- Mounting Style
- Contact Plating
- Gold
- Mating/Unmating Cycles
- 500
- Operating Temperature Max.
- 65 ℃
- Operating Temperature Min.
- -10 ℃
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.