- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

C.FL Series
0.92mm mated height Low Height and Light Weight Miniature Coaxial Connectors Supporting up to 30GHz
Features
0.92mm mated height Low Height and Light Weight Miniature Coaxial Connectors Supporting up to 30GHz
1. Supports up to 30GHz
2. Mated Height of 0.92mm (1.0mm Max.)
3. Ultra lightweight
4. Automatic Board Placement
5. 50Ω Ultra-fine coaxial (fluorinated resin insulated) cables
6. Tactile Lock
7. Simple Connector Mating and Unmating
Specifications
- Connector Type
- Plug, Receptacle, Adapter
- Parts
- Generic Type
- Industry Standard
- Water Resistance
- Cable Assembly
- No, Yes
- Cable Length
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 30.0 GHz
- V.S.W.R.
- Number of Positions
- 1
- Mating/Unmating Cycles
- 20
- Mounting Style
- SMT
- Connector Orientation
- Straight
- Center Contact Plating
- Gold
- Outer Contact Plating
- Recommended Coaxial Cable
- Cable Outer Diameter
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 90 ℃
- Operating Temperature Min.
- -40 ℃
- Cable Color
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Return Loss
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.