Global icon

Home FL Series

FL Series

Low Profile Small Coaxial Connectors


Features

Low profile small coaxial connector

1. Low Profile
The height from the board at the time of bonding is 10.5 mm or less, and the maximum outer diameter of the connector is Ø 5 mm.

2. Lightweight
Weight has been reduced by using press / molding resin parts.

3. Complete crimp type
Since both the center conductor and the outer conductor are crimped and connected, labor saving of wiring work and improvement of reliability can be attempted.

4. Surface contact method · Simplified lock mechanism
Contact is a highly reliable surface contact type, and it has excellent reliability against external forces such as vibration by simple lock.

5. Frequency
The high frequency performance is V.S.W.R. 1.3 or less up to the 1 GHz band. (50 Ω)

6. Applicable cable
1.5D-QEW, 1.5C-QEW.CW (manufactured by Fujikura Co., Ltd.)

Specifications

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.