

- Product Top
- Category
-
Applications
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

HR43 Series
IP67, Shock/Vibration Resistant Bayonet Lock for Railway Vehicle
Features
[Scheduled to be discontinued]
Waterproof, Shock and Vibration Resistant Bayonet Lock Connectors for Railway Vehicles
1. Passed shock and vibration test of Railway Vehicles
2. Waterproof structure
3. Crimp contact termination
4. User-friendly bayonet lock mechanism
5. Sturdy metal shell
Specifications
FUNCTION CHART- Connector Type
- Plug, Jack, Contact
- Parts
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Rated Current
- 20.0 A
- Rated Voltage (AC)
- AC 600.0 V
- Rated Voltage (DC)
- Number of Positions
- 3
- Remarks on Number of Positions
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -25 ℃
- Water Resistance
- IP 67
- Contact Resistance
- Withstanding Voltage
- 2100 V Max.
- Locking Style
- Bayonet
- Wire Termination Method
- Crimping
- Cable Outer Diameter
- 3.4 mm
- Mating/Unmating Cycles
- 100
- Finger Protection
- No
- Metal Shields
- No
- Mounting Style
- Contact Plating
- Gold
- Salt Spray Test Duration (Corrosion Resistance)
- 500 h
- Shell Material
- Metal
- Finish on Shell
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.