Global icon

Home RP Series

RP Series

Circular Plastic One-Touch Push-On Locking System Connectors


Features

[Not Recommended for New Design] Circular Plastic Connectors.
Unique one-touch push-on locking system.

Specifications

  • Connector Type
  • Plug, Receptacle
  • Parts
  • Generic Type
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • Rated Current
  • 5.0 A
  • Rated Voltage (AC)
  • AC 150.0, 250.0 V
  • Rated Voltage (DC)
  • DC 200.0, 300.0, 350.0 V
  • Number of Positions
  • 3, 6
  • Remarks on Number of Positions
  • Operating Temperature Max.
  • 60 ℃
  • Operating Temperature Min.
  • -10 ℃
  • Water Resistance
  • Contact Resistance
  • Withstanding Voltage
  • 500, 800 V Max.
  • Locking Style
  • Latch-lock, Snap-in lock
  • Wire Termination Method
  • Soldering
  • Cable Outer Diameter
  • 4.0, 6.8 mm
  • Mating/Unmating Cycles
  • 500
  • Finger Protection
  • No
  • Metal Shields
  • No
  • Mounting Style
  • Contact Plating
  • Silver
  • Salt Spray Test Duration (Corrosion Resistance)
  • Shell Material
  • Plastic
  • Finish on Shell

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.