- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
SR38 Series Scheduled to be discontinued
High Performance, Microminiature Circular Connectors
Features
High Performance, Microminiature Circular Connectors
1. High density, microminiature design
2. Simple wire installation
1. High density, microminiature design
2. Simple wire installation
Specifications
- Connector Type
- Plug, Receptacle
- Parts
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Rated Current
- 0.5 A
- Rated Voltage (AC)
- AC 30.0 V
- Rated Voltage (DC)
- DC 42.0 V
- Number of Positions
- 3
- Remarks on Number of Positions
- Operating Temperature Max.
- 60 ℃
- Operating Temperature Min.
- -15 ℃
- Water Resistance
- Contact Resistance
- Withstanding Voltage
- 100 V Max.
- Locking Style
- Snap-in lock
- Wire Termination Method
- Soldering
- Cable Outer Diameter
- 3.5 mm
- Mating/Unmating Cycles
- 100
- Finger Protection
- No
- Metal Shields
- Yes
- Mounting Style
- THT
- Contact Plating
- Silver
- Salt Spray Test Duration (Corrosion Resistance)
- Shell Material
- Metal, Plastic
- Finish on Shell
- Nickel
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.