- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
Specifications
- Connector Type
- Receptacle
- Parts
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- RJ-11
- Industry Standard
- FCC
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Opening Size
- 6
- Number of Positions
- 4
- Number of Ports
- 1
- Metal Shields
- No
- Wire Termination Method
- Mounting Style
- Connector Orientation
- Straight
- Contact Plating
- Gold
- Rated Current
- 0.5 A
- Rated Voltage (AC)
- AC 125.0 V
- Rated Voltage (DC)
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Mating/Unmating Cycles
- 200
- Operating Temperature Max.
- 80 ℃
- Operating Temperature Min.
- -25 ℃
- Cable Color