- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
TM23 Series Scheduled to be discontinued
CAT6 Data Wiring System Connectors
Features
CAT 6 Data Wiring System Connectors
1. High-Speed Data Transfer
2. A product Lineup Focused on Building of a Complete System
3. Support of a Wide Variety of Manufacturers' CAT 6 Cable
Specifications
- Connector Type
- Plug, Jack, Others
- Parts
- Cover
- Panel Mounting Style
- Snap-in
- Cable Assembly
- No
- Cable Length
- Generic Type
- RJ-45
- Industry Standard
- FCC, ISO8877
- Safety Standards
- Performance Characteristics
- CAT5, CAT6
- Transmission Rate
- 0.1, 1.0 Gbps
- Water Resistance
- Opening Size
- 8
- Number of Positions
- 8
- Number of Ports
- 1
- Metal Shields
- No
- Wire Termination Method
- Piercing
- Mounting Style
- Connector Orientation
- Contact Plating
- Gold
- Rated Current
- 1.0 A
- Rated Voltage (AC)
- AC 125.0 V
- Rated Voltage (DC)
- Recommended Wire Type
- Non-shielded cable
- Recommended Min. Wire Size (AWG)
- 24
- Recommended Max. Wire Size (AWG)
- 24
- Recommended Min. Wire Size (mm²)
- 0.2 mm²
- Recommended Max. Wire Size (mm²)
- 0.2 mm²
- Mating/Unmating Cycles
- 200
- Operating Temperature Max.
- 60, 85 ℃
- Operating Temperature Min.
- -55, -25 ℃
- Cable Color
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.