Global icon

Home Series Name
Results:1items
  • OPT-TM

    OPT-TM Series

    [Scheduled to be discontinued]

    Optical Terminators

    • Connector Type
    • Plug
    • Parts
    • Industry Standard
    • JIS, IEC
    • Generic Type
    • SC, FC, MU
    • Cable Assembly
    • No
    • Cable Length
    • Type 1 Mating Face Connector
    • SC Plug, FC Plug, MU Plug
    • Type 2 Mating Face Connector
    • Mating/Unmating Cycles
    • 500
    • Recommended Optical Fiber
    • SM-10/125
    • Return Loss
    • 40.0, 45.0 dB Min.
    • Attenuation
    • Insertion Loss
    • Fiber Material
    • Silica glass
    • Operating Wavelength
    • 1310 nm
    • Operating Temperature Max.
    • 70 ℃
    • Operating Temperature Min.
    • -25 ℃
Results:1items