Global icon

Home Series Name
Results:52items
1 2 3 NEXT
  • 1.85mm
    Recommended

    1.85mm Series

    1.85mm coaxial connectors based on IEC Specifications



    1. 1.85mm coaxial connector based on IEC Specifications

    (IEC 61169-32)

    2. Compatible with the frequency range of up to 67GHz

    3. RoHS2 compliant

    • Connector Type
    • Receptacle
    • Parts
    • Generic Type
    • 1.85mm
    • Industry Standard
    • IEC
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 65.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • 1.85mm-AT
    Recommended

    1.85mm-AT Series

    1.85mm coaxial connectors based on IEC Specifications (Attenuator)

    1. 1.85mm coaxial connector based on IEC Specifications (IEC 61169-32)
    2. Compatible with the frequency range of up to 67GHz
    3. RoHS2 compliant
    • Connector Type
    • Adapter
    • Parts
    • Industry Standard
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 67.0 GHz
    • V.S.W.R.
    • 1.55, 1.6 Max.
    • Sensitivity
    • Attenuation
    • 0.0, 1.0, 2.0, 3.0, 4.0, 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 20.0 dB
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • 1.85mm
    • Type 2 Mating Face Connector
    • 1.85mm
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • Operating Temperature Max.
    • 65 ℃
    • Operating Temperature Min.
    • -10 ℃
  • 1.85mm-TM
    Recommended

    1.85mm-TM Series

    1.85mm coaxial connectors based on IEC Specifications (Nonrefl ective terminator)

    1. 1.85mm coaxial connector based on IEC Specifications (IEC 61169-32)
    2. Compatible with the frequency range of up to 67GHz
    3. RoHS2 compliant
    • Connector Type
    • Plug
    • Parts
    • Industry Standard
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 67.0 GHz
    • V.S.W.R.
    • 1.4 Max.
    • Sensitivity
    • Attenuation
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • 1.85mm
    • Type 2 Mating Face Connector
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • Operating Temperature Max.
    • 65 ℃
    • Operating Temperature Min.
    • -10 ℃
  • 2.4mm
    Recommended

    2.4mm Series

    2.4mm coaxial connectors for frequency test measurements
    Compatible with 50GHz configurations

    1. Complies with MIL-STD-348B Standard
    2. Supports up to 50GHz frequency
    3. Screw mounting
    4. Flexible PCB thickness
    5. 0.085 inch flexible cable applicable
    6. RoHS2 compliant
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Generic Type
    • 2.4mm
    • Industry Standard
    • MIL
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 42.5, 50.0 Ω
    • Frequency (Max.)
    • 50.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • Screw-fix
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • 1.045 mm
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • 2.4mm-AT
    Recommended

    2.4mm-AT Series

    2.4mm coaxial connectors for frequency test measurements (Attenuator)

    1. Complies with MIL-STD-348B Standard
    2. Supports up to 50GHz frequency
    3. Screw mounting
    4. Flexible PCB thickness
    5. 0.085 inch flexible cable applicable
    6. RoHS2 compliant
    • Connector Type
    • Adapter
    • Parts
    • Industry Standard
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 50.0 GHz
    • V.S.W.R.
    • 1.4, 1.45 Max.
    • Sensitivity
    • Attenuation
    • 0.0, 1.0, 2.0, 3.0, 4.0, 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 20.0 dB
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • 2.4mm
    • Type 2 Mating Face Connector
    • 2.4mm
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • Operating Temperature Max.
    • 65 ℃
    • Operating Temperature Min.
    • -10 ℃
  • 2.92mm
    Recommended

    2.92mm Series

    2.92mm coaxial connectors MIL Standard Compliant
    Compatible with 40GHz confi gurations

    1. Compliant MIL-STD-348B Standard
    2. Supports up to 40GHz frequency
    3. Screw mounting
    4. Flexible PCB thickness
    5. 0.085 inch flexible cable applicable
    6. RoHS2 compliant
    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • 2.92mm
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 40.0 GHz
    • V.S.W.R.
    • 1.2 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500, 1000
    • Mounting Style
    • Screw-fix
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Passivate
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • 1.27 mm
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 105, 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • 2.92mm-AT
    Recommended

    2.92mm-AT Series

    Up to 40GHz, Fixed Attenuators

    1. 0 to 40GHz, Fixed Attenuators (0, 3, 6, 10, 20dB)
    2. Small Size: ø9×24.15mm, Light Weight:5.86g
    3. Unique internal spring connection: Robust design with excellent impedance matching against temperature change
    4. Low V.S.W.R.& High Reliability
    5. Mating with MIL Standard 2.92mm Coaxial Connectors (MIL-STD-348B)
    6. Rated Power: 1W
    • Connector Type
    • Adapter
    • Parts
    • Industry Standard
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 40.0 GHz
    • V.S.W.R.
    • 1.4, 1.45 Max.
    • Sensitivity
    • Attenuation
    • 0.0, 1.0, 2.0, 3.0, 4.0, 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 20.0 dB
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • 2.92mm
    • Type 2 Mating Face Connector
    • 2.92mm
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • Operating Temperature Max.
    • 65 ℃
    • Operating Temperature Min.
    • -10 ℃
  • 2.92mm-TM
    Recommended

    2.92mm-TM Series

    2.92mm MIL Standard Compliant Terminator
    Compatible with 40GHz confi gurations

    1. Compliant MIL-STD-348B Standard
    2. Supports up to 40GHz frequency
    3. Screw mounting
    4. Flexible PCB thickness
    5. RoHS2 compliant
    • Connector Type
    • Plug
    • Parts
    • Industry Standard
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 40.0 GHz
    • V.S.W.R.
    • 1.28 Max.
    • Sensitivity
    • Attenuation
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • 500
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
  • D.FL75
    Recommended

    D.FL75 Series

    75Ω Micro Coaxial Connector Supporting 12G-SDI(75Ω, up to 12GHz)

    1. Compact 75Ω Coaxial Connector

    2. High impedance matching

     High frequency compatible from DC to 12GHz

    3. Terminated with 75Ω, ultra-fine coaxial cable

    4. Suitable for 12G-SDI broadcasting and video equipment

     When used with the BNC(75) series plug, 75Ω system lines are maintained from interface connection to the internal wiring systems.

    5. Supports automatic mounting

    6. Easy mating

    7. Simple unmating process

    8. Environmental Compatibility

    ◆Halogen

     Free Chlorine and bromine above the standard values are not used for receptacle and plug harnesses.

     *As defined by IEC61249-2-21 Br-900 ppm maximum, Cl-900 ppm maximum, Cl+Br combined-1,500 ppm maximum

    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100, 150, 200, 300, 500 mm
    • Characteristic Impedance
    • 75.0 Ω
    • Frequency (Max.)
    • 12.0 GHz
    • V.S.W.R.
    • 1.5 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • 20
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 1.5 mm
    • Wire Termination Method
    • Crimping
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • GT36A
    Recommended

    GT36A Series

    Small and low profile connector for automotive antenna

    1. Small and low profile design(12mm height)
    2. 4pos. coaxial connector for automotive antenna
    3. Excellent high frequency characteristic for ETC* frequency(5.9GHz)
    4. Wide key and pin count varieties
    5. Through hole reflow
    *Electric Toll Collection system
    • Connector Type
    • Receptacle, Housing, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • Frequency (Max.)
    • 2.5 GHz
    • V.S.W.R.
    • Number of Positions
    • 1, 2, 3, 4
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Tin
    • Outer Contact Plating
    • Tin
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • GT36S
    Recommended

    GT36S Series

    Space Saving Automotive Antenna RF Connector

    1. Compact design saves space
    2. One-step crimp termination provides consistent assembly and reduces the processing time
    3. Excellent high frequency performance up to 3GHz
    4. Satisfies severe automotive requirements
    5. Applicable cable:1.5D cable equivalent
    6. RoHS, ELV compliant
    • Connector Type
    • Receptacle, Contact, Housing, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • Frequency (Max.)
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Center Contact Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Crimping
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • MS-156C
    Recommended

    MS-156C Series

    Subminiature Coaxial Switch 1.35 mm High, DC to 11 GHz

    1. Low insertion loss
    2. Space-saving design : 2.3 mm x 2.3 mm occupied board space.
    3. Low profile : 1.35 mm high above the board.
    4. Lightweight : 0.014 g. total weight
    5. Durability : 100 mating/unmating
    6. Performs over a wide frequency range : from DC to 11 GHz.
    7. Board placement with automatic equipment
    8. Halogen Free, Beryllium free
    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA, N
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • 0 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 11.0 GHz
    • V.S.W.R.
    • 0.0 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100, 500, 10000, 100000, 200000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.0 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • 0.0 mm
    • Center Conductor Diameter
    • 0.0 mm
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • 0.0 dB Min.
  • MS-180
    Recommended

    MS-180 Series

    Subminiature Coaxial Switch 0.85 mm High, DC to 11 GHz

    1. Performs over a wide frequency range
    Applicable frequencies range over a wide bandwidth, from DC to 11GHz.

    2. Low insertion loss
    0.1 dB Max. up to 3GHz (not mated with the probe).
    0.2 dB Max. up to 6GHz (not mated with the probe).
    0.3 dB Max. up to 11GHz (not mated with the probe).

    3. Space-saving and low profile design
    0.85mm high above the board.
    1.8mm x 1.8mm board space occupation.

    4. Minimized Keep Out area and inspection port on chassis
    Thanks to thinner probing tip in 2.24mm outer
    diameter, customer are able to achieve better space saving design.

    5. Automatic board placement
    Packaged on tape-and-reel the receptacles can be placed with vacuum nozzles of the automatic placement equipment.

    6. Beryllium Free, Halogen Free
    Chlorine, and Bromine are not used in the receptacles.
    Definition according to IEC 61249-2-21.
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Generic Type
    • SMA, SMPM
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 8.0, 11.0 GHz
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • 100, 10000, 100000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • POK15
    Recommended

    POK15 Series

    1. Low profile RF connector (Mated height: 14mm)

    2. Meets severe automotive requirements

    3. Minimized mating failure with clear tactile click

    4. +0.4mm floating range

    5. Excellent high frequency performance - V.S.W.R.: 1.5 Max. (0 to 3GHz)

    6. Pick & place mounting

    7. Suitable for Automotive applications such as Infotainment, Telematics, Camera and Antenna

    • Connector Type
    • Plug, Contact, Socket, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • V.S.W.R.
    • 1.5 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 3.0 mm
    • Wire Termination Method
    • Soldering
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • POK16
    Recommended

    POK16 Series

    7.4mm Mated Height RF Board-to-Board Connector for Automotive


    1 Low Profile RF Board-to-Board connector (Mated height : 7.4mm)

    2 Meets severe automotive requirements

    3 Mating failure minimized with clear tactile click

    4 Easy to check the mounting direction using the polarity key

    5 Excellent high frequency performance - V.S.W.R. : 1.5 Max. (0 to 3GHz)

    6 Suitable for Automotive applications such as Wireless phone charger, Infotainment, Telematics, Camera and Antenna

    • Connector Type
    • Plug, Socket
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Mated Height (Min.)
    • 7.4 mm
    • Mated Height (Max.)
    • 7.4 mm
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
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
  • SMA(R)
    Recommended

    SMA(R) Series

    SMA Reverse Coaxial Connector Up to 26.5GHz

    1. Excellent high-frequency performance
    Equivalent to perform same characteristics as Hirose HRM series which is Japan's first SMA.
    Comforming to FCC Standard (Part15 47 CFR 15.203*)

    2. Small size / Light weight / Robust

    3. Wide variation
    Various SMA and FL conversion Adapters are available.
    Assembly with FL series is available.
    • Connector Type
    • Plug, Jack, Adapter
    • Parts
    • Generic Type
    • SMA
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 18.0, 26.5 GHz
    • V.S.W.R.
    • 1.3, 1.4 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • 500, 1000
    • Mounting Style
    • Connector Orientation
    • Straight
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Soldering
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • -85, 85, 90 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • SMPM
    Recommended

    SMPM Series

    Push-On Lock, SMPM Coaxial Connectors in MIL Standard

    1. Features : Up to 65GHz
    2. Push-On which could excel the operability, lock system
    3. Compliant to SMPM in MIL Standard
    • Connector Type
    • Adapter
    • Parts
    • Generic Type
    • 1.85mm, SMPM
    • Industry Standard
    • MIL
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 65.0 GHz
    • V.S.W.R.
    • 1.9, 2.6 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100, 500
    • Mounting Style
    • Connector Orientation
    • Straight
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • SMPM
    • Type 2 Mating Face Connector
    • 1.85mm
    • Return Loss
  • U.FL
    Recommended

    U.FL Series

    Light Weight Micro SMT Coaxial Connector, 1.9mm to 2.4mm Mated Height
     
    1. Mated Height (1.9mm to 2.4mm NOM)
    2. Small mounting area/ Light weight
    3. Supports high frequency up to 8G
    4. Plug compatible with ultra-fine coaxial (fluorinated resin insulated) cable
    Ø1.37, Ø1.32, Ø1.13, Ø0.95, Ø0.81 
    5. Various Accessories
    Plug insertion/extraction tools, adapter for inspection and internal wiring, and SMA, MMCX, and TNC connectors for U.FL back end connection are available.
    6. Tactile Mating
    Tactile click sensation confirms fully mated condition, assuring complete electrical and mechanical connection.
    7. Environmental Compatibility
    ◆Halogen Free Chlorine and bromine above the standard values are not used for receptacle and plug harnesses.
    *As defined by IEC61249-2-21 Br-900 ppm maximum, Cl-900 ppm maximum, Cl+Br combined-1,500 ppm maximum
    ◆ROHS2 Compatible

    • Connector Type
    • Plug, Receptacle, Adapter, Tool
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 35, 40, 50, 60, 70, 80, 90, 100, 110, 120, 130, 140, 150, 170, 180, 200, 250, 300, 350, 400, 500, 600, 700, 1000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 8.0, 12.0, 18.0 GHz
    • V.S.W.R.
    • 1.2, 1.3, 1.4, 1.6 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30, 500, 1000, 10000
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel, Silver
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81, 0.95, 1.13, 1.32, 1.37, 1.38 mm
    • Wire Termination Method
    • Soldering
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • 0.24 mm
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 90, 105 ℃
    • Operating Temperature Min.
    • -40, -10 ℃
    • Cable Color
    • White, Black, Gray
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • X.FL
    Recommended

    X.FL Series

    Low-Profile, Ultraminiature Lightweight SMT Coaxial Connectors - 0.94 or 1.2 mm Mated Height

    1. A Low mated height of 0.94 or 1.2 mm (maximum of 1.0 or 1.3 mm)
    2. Minimal mounting area required
    3. Ultra lightweight
    4. High frequency transmission
    5. Automatic board placement
    6. The use of ultra - fine coaxial(fluorinated resin insulated) cables
    7. Simple connector mating / unmating
    • Connector Type
    • Plug, Receptacle, Adapter, Plug receptacle, Accessory
    • Parts
    • Generic Type
    • SMA
    • Industry Standard
    • WiGig
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 35, 50, 80, 100, 120, 150, 200, 300, 400, 500, 600, 700, 800, 900, 1000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 12.0 GHz
    • V.S.W.R.
    • 1.2, 1.4, 1.5, 1.7 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • 20, 500, 10000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.5, 0.64, 0.81, 1.13 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 90 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • White, Black, Gray
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • BNC

    BNC Series

    BNC Type Coaxial Connectors

    The BNC series are most widely used as 50 ohm coaxial connectors, and compact size, light weight and quick mounting and dismounting (bayonet lock coupling). Suitable for coaxial cable (RG-55.58/U) with a finished outside diameter of 3 dia. to 8 dia.

    Defense Agency (NDS XC 6103, DSP C 6202)
    Japanese Industrial Standards (JIS C 5412)
    NTT (Model 2095 3C connector)
    * Meets MIL Specifications.
    • Connector Type
    • Plug, Receptacle, Jack, Adapter, Plug receptacle, Accessory
    • Parts
    • Generic Type
    • BNC
    • Industry Standard
    • MIL, JIS
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 0.08, 0.3, 0.5, 1.0, 1.6, 2.0, 3.0, 4.0 GHz
    • V.S.W.R.
    • 1.1, 1.2, 1.3 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • 500, 1000, 5000
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle, Angled
    • Center Contact Plating
    • Gold, Silver
    • Outer Contact Plating
    • Nickel
    • Recommended Coaxial Cable
    • 1.5C-QEV.CW, 1.5D-2V, 1.5D-2W, 1.5D-HQ.SUPER, 1.5D-HQEV, 1.5D-HQEW, 1.5D-QEV, 1.5D-QEW, 2.5D-2V, 2.5D-QEV, 3C-2T, 3C-2V, 3C-2W, 3C-2Z, 3D-2V, 5C-2V, 5C-2W, 5D-2V, 5D-2W, RG-178B/U, RG-188A/U, RG-196A/U, RG-55/U, RG-58/U, RG-58A/U, RG-59/U, RG-62/U
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 60, 85, 90 ℃
    • Operating Temperature Min.
    • -55, -40, -30 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
Results:52items
1 2 3 NEXT