Global icon

Home Series Name
Results:1items
  • DF40T
    Recommended

    DF40T Series

    0.4mm Pitch, 3.38mm Depth, 125ºC Heat Resistance, Board-to-Board Connector for Automotive

    1. Space-saving Design and Wide Variations
    2. 125℃ Heat Resistant Contact Design
    3. World Longest Class Effective Mating Length
    4. Guide Ribs for Wide Self Alignment Range
    5. Satisfies PCI Express 4.0 (16Gbps)
    6. Metal Shielding for Superior EMI 【DF40GT】
    7. Reliable Ground Design 【DF40GT】

     

     

    • Connector Type
    • Receptacle, Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • PCIe 4.0
    • Transmission Rate
    • 16.0 Gbps
    • Contact Pitch
    • Mounting Pitch
    • 0.4 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 1.5, 2.5, 3.0, 3.5, 4.0 mm
    • Mated Height (Max.)
    • 1.5, 2.5, 3.0, 3.5, 4.0 mm
    • Mated Height (STEP)
    • 1.5, 2.5, 3.0, 3.5, 4.0 mm
    • Number of Positions
    • 10, 20, 30, 34, 40, 50, 120
    • Remarks on Number of Positions
    • Floating Design
    • No
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
Results:1items