Global icon

Home Series Name
Results:1items
  • MF11BMT

    MF11BMT Series

    Water-Proof Optical Connector with MT Ferrule



    1. Water-proof multi-pos. connector

    MT Ferrule into waterproof metal shell.

    2. Bayonet lock

    Easy and secure installation and removal with Bayonet lock design.

    3. Harsh environments

    IP67 water-proof compliant.

    4. MPO cleaner can be used

    Plug and receptacle can be cleaned with MPO cleaner.

    5. 5000 mating times

    Robust metal shell enables 5000 insertion/extraction.

    • Connector Type
    • Plug, Receptacle, Accessory
    • Parts
    • Panel Mounting Style
    • Screw, Bulk-head
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • No, Yes
    • Cable Length
    • Recommended Optical Fiber
    • MM-50/125
    • Fiber Material
    • Silica glass
    • Ferrule Shape
    • Operating Wavelength
    • 850,1300 nm
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 12, 24
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -20 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
Results:1items