Global icon

Home Series Name
Results:2items
  • DF56
    Recommended

    DF56 Series

    0.3 mm Pitch, Vertical mating, Board-to-Fine Coaxial Cable Connectors

    1.Small mated height and board occupied space
    2.Compatibility with small diameter hinges
    3.Reliable electrical and mechanical connection
    4.Durable plug construction
    5.Enhanced shielding and ground connections
    6.Reliable lock
    7.Solder wicking prevention
    8.RoHS, Halogen-free
    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Metal cover
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 26, 30, 40, 50
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 0.3 mm
    • Contact Pitch
    • 0.3 mm
    • Connector Length
    • 12.7, 13.1, 13.9, 14.3, 16.9, 17.3, 19.9, 20.3 mm
    • Connector Width
    • 1.68, 2.6 mm
    • Connector Height
    • 1.09, 1.25, 1.45 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Yes
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 20
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.1, 1.0 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Soldering
    • Recommended Wire Type
    • Discrete wire, Micro-coaxial cable
    • Recommended Min. Wire Size (AWG)
    • 42, 46
    • Recommended Max. Wire Size (AWG)
    • 42, 46
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
  • DF80
    Recommended

    DF80 Series

    0.5 mm Pitch Vertical Mating Connectors for Thin Wire Coaxial Cable

    1. Supports high speed connections
    2. Maximizes space
    3. Excellent mating operation
    4. Reliable contact structure
    5. Shield performance enhancement
    6. Durable plug structure
    7. Secure locking system with a clear tactile click
    8. Structure supports a pull tab
    9. Halogen-free and RoHS compliant
    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Metal cover
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 30, 40, 50
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 0.5 mm
    • Contact Pitch
    • 0.5 mm
    • Connector Length
    • 18.4, 20.94, 21.0, 23.4, 26.0, 28.4, 31.0 mm
    • Connector Width
    • 5.0, 5.1 mm
    • Connector Height
    • 1.65, 1.69 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30, 500
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.05, 1.0 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Soldering
    • Recommended Wire Type
    • Micro-coaxial cable
    • Recommended Min. Wire Size (AWG)
    • 46
    • Recommended Max. Wire Size (AWG)
    • 32
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
Results:2items