Global icon

Home Series Name
Results:1items
  • BM29
    Recommended

    BM29 Series

    Ultra-small, power/signal contact design for Board-to-Board/FPC-to-Board providing 3A max current

    1. The world smallest size* contributes to size reduction and flexible design of mobile devices. 
        - Pitch: 0.35mm, Depth: 1.5mm, tacking Height: 0.6mm
    2. Power contacts combination enables 3A power delivery. Power + signal hybrid type
        - Rated current: 3A for power, 0.3A for signal
    3. Unique metal guides prevent the housing damage due to offset mating. (Self-alignment with guide ribs)
    4. Secure mating with clear tactile click
    5. High contact reliability with 2-point contact design
    *:As of January, 2020

    • Connector Type
    • Receptacle, Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • USB3.1
    • Transmission Rate
    • 10.0 Gbps
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • 0.35 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 0.6 mm
    • Mated Height (Max.)
    • 0.6 mm
    • Mated Height (STEP)
    • 0.6 mm
    • Number of Positions
    • 2, 4, 6, 24
    • Remarks on Number of Positions
    • Signal:2 Power:2, Signal:6 Power:2, Signal:24 Power:2, Signal:4 Power:2
    • Floating Design
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 3.0 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
Results:1items